Ground-Fault Protection


  • SE-601

  • Operates on DC ungrounded systems ranging from industrial 24- Vdc control circuits to 1000-Vdc solar...More

  • Supply
    Voltage
    VAC:
     120 - 240

  • Supply
    Voltage
    VDC:
     100 - 240, 12 - 30, 40 - 55

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • EL731

  • Operates on AC resistance grounded systems and DC grounded systems. The EL731 is a microprocessor-ba...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     24, 48, 120 / 240

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • PGR-4300

  • Operates on solidly grounded AC systems. The PGR-4300 Generator Ground-Fault Relay provides a simple...More

  • Supply
    Voltage
    VAC:
     120

  • Supply
    Voltage
    VDC:
     12, 24

  • Relay Contacts Config: 1 Form C (N.O./N.C.)

  • SE-502

  • The SE-502 Ground-Fault Ground-Continuity Detector provides Class-A GFCI trip level and trip times f...More

  • Supply
    Voltage
    VAC:
     120

  • Supply
    Voltage
    VDC:
     N/A

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • SE-701

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-701 is a microprocessor-...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     12 - 24, 48, 120 / 240

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • SE-704

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-704 is a microprocessor-b...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     12 - 24, 48, 120 / 240

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • PGR-4700

  • Operates on AC solidly grounded and AC resistance grounded systems. The PGR-4700 sensitive ground-fa...More

  • Supply
    Voltage
    VAC:
     24, 120, 240

  • Supply
    Voltage
    VDC:
     24

  • Relay Contacts Config: 2 Form C (N.O./N.C.)

pdf icon SE-601 Manual

The SE-601 is a microprocessor-based ground-fault monitor for ungrounded dc systems. Its output relay can operate in the fail-safe or non-fail-safe mode for undervoltage or shunt-trip applications.

pdf icon SE-601 Manual Spanish

SE-601 3D Model

SE-GRM024 3D Model

dwg Littelfuse Protection Relays SE-601 CAD Drawing

dwg Littelfuse Protection Relays SE GRM 010-125

dwg Littelfuse Protection Relays SE GRM 500

pdf icon TN GF-03 Ground-Fault Misconceptions

pdf icon TN GF-06 SE-601 DC Ground Fault Protection

pdf icon TN GF-08 SE-601 with Asymmetrical GRM

pdf icon TN MA-03 PMA-3 GEC MCGG Adapter

pdf icon TN MA-05 PMA-55 Adapter

pdf icon TN MA-06 PMA-6 FPL GFRM Adapter for SE-701, SE-703, SE-704 or SE-601

pdf icon TN MA-15 PMA-15 MGFR Adapter for SE-701, SE-703, SE-704 or SE-601

pdf icon Protection Relays and Controls Catalog - Mandarin

pdf icon EL731 Manual

pdf icon EL731 Spanish Manual

El EL731 es un relé de fuga a tierra con microprocesador, para circuitos de potencia de CA,CC, CA/CC combinadas y de frecuencia variable suministrado por sistemas de resistencia a tierra o con conexión sólida a tierra que requieren la detección de fuga a tierra mínima de 30 mA (menor a la configuración predeterminada ).

pdf icon EL731 Profibus Manual

pdf icon EL731 DeviceNet Manual

This document describes the AC-700-CUA-01 Communications Upgrade Adapter DeviceNet features supported by the EL731.

pdf icon EL731 EthernetIP Interface Manual

This document describes the AC-700-CUA-03 Communications Upgrade Adaptor Ethernet/IP features supported by the EL731.

pdf icon EL731 Modbus TCP Interface Manual

This document describes the AC-700-CUA-04 Communications Upgrade Adaptor Modbus TCP features supported by the EL731.

pdf icon AC700 CUA Manual

dwg EL731 Fig1 Outline Mounting Detail CAD Drawing

pdf icon TN CT-03 Locating Phase Conductors in a Zero-CT Window

An ideal window-type current transformer responds only to the sum of the currents fl owing through its window...

pdf icon Ground-Fault Protection with VFDs

How to use a Sensitive Relay to Find Hard-to-Spot Ground Faults in VFDs on Resistance-Grounded Systems

pdf icon Protección de falla a tierra en variadores de frecuencia

Cómo utilizar un relé sensible a la tensión para encontrar fallas a tierra difíciles de hallar en variadores de frecuencia (VFD) de sistemas de resistencia eléctrica con conexión a tierra.

pdf icon EL731 Firmware Update Instructions

pdf icon EL731 Industrial Electrix Article 2015

pdf icon Underground Coal - Going to Ground Article

pdf icon TN GF-05 Ground-Fault Monitor Comparison

pdf icon TN GF-10 Pulsing Ground-Fault Systems

Littelfuse_ProtectionRelays_PGR 3100 Micon PGR-3100 Manual

PGR-3100 STP 3D Model

pdf icon PGR-3200 Manual

Littelfuse_ProtectionRelays_PGR 4300 Micon PGR-4300 Manual