Industrial Shock-Block


  • SB6100

  • Special-Purpose Ground-Fault Circuit Interrupter (GFCI), Class C and Class D Industrial Shock Block ...More

  • Conformally coated: Standard

  • Dimensions: 17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm), 17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)

  • Frequency: 60

pdf icon SB6100 Manual

The SB6100 Industrial Shock-Block is available as a special-purpose ground-fault circuit interrupter (GFCI) or as an equipment ground-fault protective device (EGFPD).

pdf icon Shock: Electrical's Deadliest Act - Safety Report

Shocks Are the Deadliest Electrical Hazard, but Survey Finds Little Efforts Are Often Taken to Keep Workers Safe

pdf icon Special-Purpose GFCI for Industrial Applications - Brochure

dwg SB6000 Industrial Shock-Block Enclosed CAD

dwg SB6000 Industrial Shock-Block Open Chassis CAD

pdf icon Industrial Shock-Block SB6100 FAQ

SB6100 Industrial Shock-Block Technical FAQ

SB6100 (Open Chassis) STP 3D Model

pdf icon AC6000 Industrial Shock-Block Cart Manual

The AC6000-CART is a two-wheeled cart for enclosed models of an SB6100 Industrial Shock-Block. It provides mobility for an SB6100 that is not powered.

pdf icon AC6000 Industrial Shock-Block Mounting Frame Manual

The AC6000-MNT is a universal mounting frame for attaching an SB6100 Industrial Shock-Block to an AC6000-CART or other vertical surface.