Flanged Housings RTD Probes


  • LPWI

  • New 1608mm/2012mm/2016mm/2520mm Power Inductors

  • Inductance @ 1MHz (uH): 0.24 ± 20%, 0.33 ± 20%, 0.47 ± 20%, 0.68 ± 20%, 1.00 ± 20%, 1.00 ± 20%, 1.50 ± 20%, 2.20 ± 20%, 3.30 ± 20%, 4.70 ± 20%

  • DC Resistance (mΩ) Typ: 17, 18, 20, 21, 22, 25, 30, 32, 33, 35 more

  • Rated DC Current (A) ΔT=40℃ Max: 1.5, 1.6, 1.7, 1.9, 2, 2.2, 2.3, 2.5, 2.6, 2.7 more

pdf icon LPS Series - Operations and Maintenance Manual

pdf icon The Essential 18-Point Checklist for Code-Compliant Elevator Installations

Electrical contractors must manage the ups and downs of codes and standards — a task that is made more complicated by frequent changes and by standards that reference each other. Fortunately, many of these codes and standards contain quite similar provisions, and it’s possible to boil down the major ones into a fairly short list.

pdf icon LPS Panel Solutions Guide

pdf icon LPS Article - Ten Ways to Design Safety and Value into your Electrical Panel

LittelfusePiedrasNegrasTS16949 2009icon 2020-10-20_IATF 16949_Piedras Negras Mexico

Littelfuse_Mexico_PiedrasNegras_ISO14001icon 2021-02-14_ISO 14001 2015_Piedras Negras Mexico

pdf icon LPS Engineering Specifications