Retrig Single Shot


  • Littelfuse Retriggerable Single Shot

    KRD9

  • The KRD9 Series microcontroller timing circuit provides excellent repeat accuracy and stability. Cos...More

  • Input
    Voltage (V):
     120VAC, 12VDC, 24VAC/DC, 24VDC

  • Output
    Form:
     SPDT

  • Max. Output
    Voltage (V):
     250VAC

  • Littelfuse Single Shot Relays

    KSPSP

  • The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS...More

  • Input
    Voltage (V):
     12 to 120VDC

  • Time Delay Range: 1 - 100m externally adjustable

  • Sample Capable: No

  • Littelfuse TSD9 Retrig Single Shot Relay

    TSD9

  • The TSD6 offers total solid-state, interval timing for 12 or 24VDC applications. This series provide...More

  • Input
    Voltage (V):
     120VAC

  • Output
    Form:
     NO

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)