|
-
-
The HRDS Series combines an electromechanical relay output with microcontroller timing circuitry. It...More
-
Input Voltage (V): 120VAC, 12VDC, 24VDC
-
Output Form: Non-isolated SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HSPZ Series is a factory programmed module available in any 1 of 13 standard functions. The HSPZ...More
-
Input Voltage (V): 24 to 240VAC
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
-
Time Delay Range: T1: 1-1 023s; T2: 1-1023s
|
-
-
The KRDS Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontro...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC/DC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More
-
Input Voltage (V): 12 to 48VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F)
|
-
-
The KSDS Series is ideal for applications that require momentary start interval timing including dis...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC, 24VDC
-
Output Form: NO closed during timing
-
Time Delay Range: 0.1 - 10s externally adjustable, 0.1 - 10s onboard adjustable, 5m fixed, 5s fixed
|
-
-
The ORS Series’ open PCB construction offers the user good economy without sacrificing performance a...More
-
Input Voltage (V): 120A, 230A
-
Output Form: DPDT isolated
-
Time Delay Range: 50s fixed
|
|
-
-
The TDS Series combines accurate digital circuitry with isolated, 10A rated, DPDT or SPDT relay cont...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC
-
Output Form: DPDT, SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The TDUS Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More
-
Input Voltage (V): 100 to 240VAC, 12 to 24VDC, 24 to 120VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TH series is a solid-state relay and timer combined into one compact, easy-to-use control. When ...More
-
Input Voltage (V): 120VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The THDS Series combines accurate timing circuitry with high power solid-state switching. It can swi...More
-
Input Voltage (V): 120VAC, 230VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° t° 85°C (-40°F t° 185°F), -40° to 85°C (-40°F to 185°F)
|
-
-
The TRS Series combines an isolated, 10A electromechanical, relay output with analog timing circuitr...More
-
Input Voltage (V): 120VAC, 24VDC / 28VDC
-
Output Form: Isolated SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TSD Series is designed for more demanding commercial and industrial applications where small siz...More
-
Input Voltage (V): 120VAC, 24VAC, 24VDC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TSS is a totally solid-state timing module. Its 1A rated, solid state
output provides an excelle...More
-
Input Voltage (V): 120VAC, 230VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|