Trailing Cable Protection
|
-
-
The SE-105/SE-107 is a combination ground-wire monitor
and ground-fault relay for resistance-grounde...More
-
Supply Voltage (VAC): 120, 240
-
Supply Voltage (VDC): 120
-
Relay Contacts: One Form A (N.O.)
|
-
-
The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounde...More
-
Supply Voltage (VAC): 120, 240
-
Supply Voltage (VDC): 120
-
Relay Contacts: One Form A (N.O.)
|
-
-
The SE-134C/SE-135 is a microprocessor-based, combination
ground-wire monitor and ground-fault relay...More
-
Supply Voltage (VAC): 120 - 240
-
Supply Voltage (VDC): 120 - 240, 24 - 48
-
Relay Contacts: One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)
|
-
-
The SE-134C/SE-135 is a microprocessor-based, combination
ground-wire monitor and ground-fault relay...More
-
Supply Voltage (VAC): 120 - 240
-
Supply Voltage (VDC): 120 - 240, 24 - 48
-
Relay Contacts: One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)
|
-
-
Obsolete: 01/02/2018 - The SE-145 is a three-channel, microprocessor-based,
combination ground-wire ...More
-
Supply Voltage (VAC): 120/240
-
Supply Voltage (VDC): 120/240, 24/48
-
Relay Contacts: Three Form A (N.O.); Three Form B (N.C.); Six Form C (N.O./N.C.)
|
-
-
The SE-134C/SE-135 (PGM-8134) is a microprocessor-based, combination
ground-wire monitor and ground-...More
-
Supply Voltage (VAC): 120 - 240
-
Supply Voltage (VDC): 120 - 240 24 - 48
-
Relay Contacts: One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)
|
-
-
The PPI-600V is a ground-wire device that allows a trailing-cable ground to be monitored independent...More
-
Dimensions: 4.0H X 9.3W X 2.5D
-
Information Not Available
-
Information Not Available
|