background-waves

シリーズ: K5V

Illuminated Tactile Switches
製品ステータス| アクティブ
info

The K5V series illuminated tactile switch features right angle thru hole and SMT models for wave soldering and reflow soldering processes. It offers various colored high, bright LED options, meeting different application requirements. With reduced space usage on the PCB and excellent ergonomics, the K5V is perfect for network infrastructure, automotive and medical applications.

  • Integrated high, bright LEDs with various color/bi-color options
  • 4N operation force and 40N overload
  • Wave soldering Thru-hole and Reflow soldering PIP & SMT version
  • RoHS compliant and compatible
  • Gold plated dome contacts offer normally open & normally closed functions, and secure a superior contact reliability in time
  • Excellent ergonomics provides long travel, a sharp tactile feeling and an audible click
  • Reduced space usage on board

K5V Parts

Filtersフィルター

K5V アプリケーション

ハイライトセクション

  • Datacenters, servers, network infrastructures
  • 医療機器
  • Audio / Video devices

シリーズ: K5V 関連資料

K5V Series Tactile Switch
再生速度
1.00x
現在の時刻 0:00
/
継続時間 0:00
進捗率: NaN%

K5V Series Tactile Switch

Littelfuse introduces the C&K K5V Series Tactile Switche