background-waves

シリーズ: SRP1-KC

Space-Saving Solid-State Relay
製品ステータス| アクティブ
info
The SRP1-KC Relays series offers a slim, low-profile solution ideal for tight-space installations. Designed with convenience and reliability in mind, these compact solid-state relays (SSRs) are perfect for OEM applications in foodservice equipment and other space-constrained control panels. The housing is optimized for compact enclosures and flat mounting surfaces, making it a great fit where space is at a premium. Installation is quick and straightforward thanks to ¼" Faston terminals for both power and control connections, simplifying wiring and replacement. For added durability, each unit includes an integrated VDR that provides protection against voltage transients.
  • Compact, Low-Profile Design
  • Faston Terminals for Power and Control
  • Integrated Varistor Protection
  • Perfect fit for shallow panels and equipment with limited space,especially in foodservice and light industrial applications.
  • Simplifies installation and maintenance with tool-free wiring, reducingdowntime and installer effort.
  • Helps absorb voltage spikes, extending the lifespan of the relay andimproving reliability in unstable power environments.

SRP1-KC Parts

Filtersフィルター

シリーズ: SRP1-KC 関連資料

Littelfuse Space-Saving Solid-State Relays
再生速度
1.00x
現在の時刻 0:00
/
継続時間 0:00
進捗率: NaN%

Littelfuse Space-Saving Solid-State Relays