background-waves

シリーズ: SRP4-CC

Space-Saving Solid-State Relay
製品ステータス| アクティブ
info
The SRP4-CC Relays series delivers four solid-state relays in one compact package, offering a reliable and space-efficient solution for controlling multiple AC loads. Designed for simplicity and industrial-grade performance, it's ideal for applications where panel space is limited and durability is a must. Each unit combines four independently controlled relays into a single panel-mount design, streamlining installation and conserving valuable space. Built with rugged back-to-back SCRs for each channel, the series ensures long-term reliability under demanding industrial resistive load conditions. Fast-on terminals enable quick, secure wiring, and the standard package fits easily into existing layouts for hassle-free integration.
  • Compact 4-Pole Design
  • ゼロクロススイッチング
  • Compliance with International Standards (cЯUus, CE,UKCA)
  • Saves panel spaceand reduces wiring complexity by combining four independent relays in one unit.
  • 電気的ノイズを低減し、スイッチング時の電圧スパイクを最小限に抑え、システム全体の安定性を高めます。
  • ソリッドステートリレー(SSR)が厳格な試験に合格していることを保証し、安全性と製品品質を向上させます。

SRP4-CCパーツ

Filtersフィルター

シリーズ: SRP4-CC 関連資料