background-waves

シリーズ: KDS

Intrusion Switches
製品ステータス| アクティブ
info

KDS series intrusion switches are used to power intrusion/alarm switches in network desktop PCs, in cellular base stations and in telecommunications equipment. the KDS series are RoHS compliant, available in either N.O. or N.C. configurations and have an easily customizable wire harness length and connector. In addition, these switches are designed to slot mount directly into the chassis, helping to reduce installation costs.

  • Slot mount into chassis to reduce installation cost
  • Wire harness length & connector easily customized
  • Available in N.O. or N.C. configuration
  • RoHS 適合

KDS Parts

Filtersフィルター

KDS アプリケーション

ハイライトセクション

  • Intrusion/Alarm switch in network desktop PC
  • Intrusion/Alarm switch in telecommunication equipment
  • Intrusion/Alarm switch in cellular base station

シリーズ: KDS 関連資料