background-waves

BPA06SBR

製品ステータス| アクティブ

BPA06SBR

SWITCH BPA06SBR | Series: BPA
info

The BPA series side actuated DIP switch is perfect for industrial controls with address switches, logic switching applications typically seen in computers and peripherals, or function controlling in numerous applications. BPA switches are available in thru-hole or SMT model types and come with side actuated contacts and a high-pressure contact system that does not require tape seal for washing.

特性価格
Activation Type
Maintain
Rating - Minimum Current
25 mA
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
表面実装
Terminals Plating
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Terminals Complementary Information
G
Illumination
該当なし
Activation Orientation
Top actuated
Operating Force
Max 7.9 N
電気回路
SPST NO
Electrical Life Cycles
1000
  • Side actuated contacts
  • Available in thru-hole or SMT models
  • RoHS compliant & compatible
  • High pressure contact system does not require tape seal for washing

BPA06SBR アプリケーション

ハイライトセクション

  • Address switch for industrial controls
  • Logic switching for computers and peripherals
  • Function controlling for numerous applications

BPA06SBR 関連資料

1 件中 1 から 1 件目を表示
Share
品番部品名RoHS鉛フリーRoHS (2015/863/EU) 認証REACH(SVHC)適合証明書REACH(SVHC)ハロゲンフリーIPC 材料宣誓書
BPA06SBRSWITCH BPA06SBR

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。