background-waves

TDA04H0SB1

製品ステータス| アクティブ

TDA04H0SB1

SWITCH TDA04H0SB1 | Series: TDA
info

The TDA series ultra-miniature surface mount half-pitch DIP switch has bifurcated contact for increased electrical reliability and is process sealed for surface mount soldering and washable processing. TDA switches are found in hand-held electronic devices, portable computers, and various forms of instrumentation and controls.

特性価格
電気回路
SPST
Activation Type
Maintain
Rating - Maximum Current
100 mA
Mechanical Life Cycles
1000
Terminals Type
表面実装
Terminals Plating
Electrical Rating - Activated - Voltage DC
Max 24 Volt
Contact Plating
Terminals Complementary Information
G
Illumination
該当なし
Activation Orientation
Top actuated
Operating Force
Max 4.9 N
Electrical Life Cycles
1000
  • Bifurcated contact for increased electrical reliability
  • Process sealed for surface mount soldering and washable processing
  • RoHS 適合

TDA04H0SB1 アプリケーション

ハイライトセクション

  • Hand-held electronic devices
  • Portable computer and electronic devices
  • Instrumentation and controls

TDA04H0SB1 関連資料

1 件中 1 から 1 件目を表示
Share
品番部品名RoHS鉛フリーRoHS (2015/863/EU) 認証REACH(SVHC)適合証明書REACH(SVHC)ハロゲンフリーIPC 材料宣誓書
TDA04H0SB1SWITCH TDA04H0SB1

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。