background-waves

PNP3S2D2Y03QE

製品ステータス| アクティブ

PNP3S2D2Y03QE

SWITCH PNP3S2D2Y03QE | Series: PNP
info

The PNP series sealed pushbutton switch is engineered to meet the needs of applications for harsh environments - such as industrial, off-road, heavy equipment and lift products - where the switches are used repeatedly and are exposed to dust, water or other typically damaging elements. PNP switches are IP68 sealed and RoHS compliant, feature a long lifecycle (1,000,000 uses) and are available in a variety of housing styles with up to a 5A resistive load.

特性価格
電気回路
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
5A
Operating Force
Nominal 3 N
Electrical Life Cycles
1000000
Seal
エポキシ
保護等級
IP 68
Terminals Plating
Electrical Rating - Activated - Voltage DC
Max 32 Volt
Contact Plating
アクチュエータ
スタンダード
Activation Orientation
Top actuated
Terminals Type
Solder Lugs
Color & Finish
ブラック
  • Snap-Action provides positive tactile feedback
  • IP68 sealed to endure harsh environments
  • Up to 5A resistive load
  • RoHS 適合
  • 1,000,000 life cycle
  • Multiple housing styles
  • Various termination types and wirelead options are also available

PNP3S2D2Y03QE アプリケーション

ハイライトセクション

  • Control Grips
  • Off-Road Panels
  • Heavy Equipment
  • Industrial Instruments
  • リフト
  • Conveyor Controls

PNP3S2D2Y03QE 関連資料

1 件中 1 から 1 件目を表示
Share
品番部品名RoHS鉛フリーRoHS (2015/863/EU) 認証REACH(SVHC)適合証明書REACH(SVHC)ハロゲンフリーIPC 材料宣誓書
PNP3S2D2Y03QESWITCH PNP3S2D2Y03QE

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。