background-waves

PVA1OAH11.2NV2

製品ステータス| アクティブ

PVA1OAH11.2NV2

PVA1 OA H1 1.2N V2 | Series: PVA
info

PVA Short Stroke keyswitches have a compact design, making them the perfect switch for control panels, industrial use and automotive applications such as air conditioning or lighting. Adapted for medium power applications, the PVA is designed with a short stroke to latch and comes in a wide variety of actuator heights to make sure it can fit the specific needs of your product.

特性価格
電気回路
DPDT NO / NC
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 0.9 N / Nominal 1.2 N / Max 1.5 N
Electrical Height
Min 16.39 mm / Nominal 16.74 mm / Max 17.09 mm
Seal
なし
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 32 Volt
Contact Plating
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Type
スルーホール
  • コンパクト設計
  • Short stroke to latch
  • RoHS compliant and compatible
  • Adapted for medium power applications
  • Wide variety of actuator heights

PVA1OAH11.2NV2 アプリケーション

ハイライトセクション

  • Automotive (air conditioning, lighting)
  • 工業
  • コントロールパネル

PVA1OAH11.2NV2 関連資料

2 件中 1 から 2 件目を表示
Share
品番部品名RoHS鉛フリーRoHS (2015/863/EU) 認証REACH(SVHC)適合証明書REACH(SVHC)ハロゲンフリーIPC 材料宣誓書
Y17P12111FPPVA1 OA H1 1.2N V2
Y17P12111HP1PVA1 OA H1 1.2N V2 SS

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。