background-waves

ZMA00A080P00PC

製品ステータス| アクティブ

ZMA00A080P00PC

SWITCH ZMA00A080P00PC | Series: ZMA
info

ZMA series mini size snap-acting switches are often found used in PCB detection switches, communication devices and various types of testing equipment. Featuring a compact size (which is ideal when space is limited) and a reliable snap-acting mechanism, the ZMA series give applications a long electrical and mechanical life, ensuing they stand up to repeated use.

特性価格
電気回路
SPDT NO / NC
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Type
スルーホール
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Electrical Rating - Activated - Voltage DC
Max 60 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.8 NMax 80 gf
Illumination
該当なし
接点
スルーホール
  • Reliable snap-acting mechanism
  • Long electrical and mechanical life
  • RoHS compliant / compatible
  • Compact size—Ideal when space is limited
  • Various PCB terminals and actuators

ZMA00A080P00PC アプリケーション

ハイライトセクション

  • PCB detection switch
  • Communication devices
  • Testing equipment
  • Security/Alarm systems
  • 民生用電子機器
  • Automotive: door latch, seat position detection, EV charging

ZMA00A080P00PC 関連資料

1 件中 1 から 1 件目を表示
Share
品番部品名RoHS鉛フリーRoHS (2015/863/EU) 認証REACH(SVHC)適合証明書REACH(SVHC)ハロゲンフリーIPC 材料宣誓書
ZMA00A080P00PCSWITCH ZMA00A080P00PC

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。