background-waves

Series: KLQ

Littelfuse KLQ Series Fuses Provide Exceptional Supplemental Overcurrent Protection
Product Status| Activei
info

The 600 V KLQ series midget fuses are 1 ⅜” long in comparison to other midget fuses, which are 1 ½” long. They are the same physical size as the Littelfuse BLS fuse but carry an increased time-delay capability to handle transient and in-rush currents. They are ideally suited to protect gaseous vapor fixtures, HID ballasts, and other electronic and lighting circuits. These fuses are ideal for systems requiring 600 V ac or less.

  • Special 10x35 mm size
  • Increased time-delay
  • POWR-GARD® technology
  • Suitable for applications with space constraints
  • Additional opening time to allow for in-rush currents
  • Ensures quality backup overcurrent protection

KLQ Parts

FiltersFilters

KLQ Applications

Highlights Section

  • Gaseous vapor fixtures
  • HID ballasts
  • Lighting circuits

Series: KLQ Resources