ࡱ>  \p Bob Grahamns Ba==F.8X@"1* MS Sans Serif1* MS Sans Serif1* MS Sans Serif1* MS Sans Serif1* MS Sans Serif10Haettenschweiler1.Times New Roman1.Times New Roman1.Times New Roman1.Times New Roman1. Times New Roman1. Times New Roman"$"#,##0_);\("$"#,##0\)!"$"#,##0_);[Red]\("$"#,##0\)""$"#,##0.00_);\("$"#,##0.00\)'""$"#,##0.00_);[Red]\("$"#,##0.00\)7*2_("$"* #,##0_);_("$"* \(#,##0\);_("$"* "-"_);_(@_).))_(* #,##0_);_(* \(#,##0\);_(* "-"_);_(@_)?,:_("$"* #,##0.00_);_("$"* \(#,##0.00\);_("$"* "-"??_);_(@_)6+1_(* #,##0.00_);_(* \(#,##0.00\);_(* "-"??_);_(@_)                ( &                (UU@ @      (U@ @      (UP@   8@@ 8@ 8 @ `  rloss  ; "/!InputsHzdBRSNPD =pFCSNOOP= Snoop Gain =ResultsDifferential Snoop Gain =Single Ended Gain=Meg OhmsSnoop Corner = f SNOOP =f RING= V ring peak=Vp V ring RMS=V rmsMinimum Detection Definitions:+RSNPD is the resistor across the snoop pinsRSNOOP =USnoop Receive Gain and Ring Detect Voltage Calculation for LiteLinkII and LiteLinkIIIERSNOOP is the total resistance of series snoop resistors in each legIf RING is the ring frequency, usually 15Hz to 68Hz with a nominal of 20Hz7f SNOOP is the CID frequency, usually 1100Hz and 2200Hz$CSNOOP is the capacitor in each legNThis Excel spreadsheet can be used to customize CID (Caller ID) gain and ring detect voltage threshold for the CPC562x series of LITELINK products. As an input to the spreadsheet, various component values around the LITELINK snoop circuit can be changed and the corresponding CID gain and ring detect threshold voltage are displayed.WIXYS Integrated Circuits Division Application Note AN-117, Revision 4, Revised 4/7/2014" QY k cc    dMbP?_*+%&F Page &PMHP LaserJet 5Si/5Si MX@B dXX@@XXEXCEL32Courier New (XT\\Semi1\main_hp5simx_qHP5SI"dXX??U} }  } $ }  } I } $       0             !    ~ `w@  {`"T\? eD D D AD D (A ~ ?  "l DA  ~ k@   z6EHh D   ~ @@    ~ 4@   N 7 #d@ 8ADD D (    ߵ|~9B@k?D D D AD D (A   " .9@ D A        :&li8B   >@ 7 Oh+'0HPh Mike GambuzzaPhil ParsonsMicrosoft Excel@(ȥ7@j@h/kR՜.+,0  PX|  CPClare Semiconductor Group rlossrloss!Print_Area  Worksheets Named Ranges Root Entry F`!=WorkbookSummaryInformation( DocumentSummaryInformation8 resourcetype=application-notes - Littelfuse - 8.1U3