ࡱ> ^`] bjbj 8\..qqqqq8D&nM&O&O&O&O&O&O&(*hO&qO&qqd&dqqM&M&VA$@$PR:X$ 9&z&0&$ "+:"+$"+q$O&O&N&"+. 7: ENGINEERING SPECIFICATION SYMCOM MODEL 235P PUMP MONITOR/PROTECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association The 235P shall be installed according to the latest version of the National Electrical Code. WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the pump monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 235P, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCR Industrial Control Equipment - Motor Controllers - Auxiliary Devices. The equipment shall be cUL Listed as type NKCR7 Industrial Control Equipment - Motor Controllers - Auxiliary Devices Certified for Canada. Performance/Design Criteria: SINGLE-PHASE PUMP MONITOR Protective Functions The pump monitor shall provide protection against the following conditions: overcurrent (125% of calibrated normal operating current) dry run/dead head (adjustable to 70-90% of calibrated normal operating power) undervoltage (fixed at 190 VAC) overvoltage (fixed at 265 VAC) rapid cycling (4 restarts allowed in a 60 second period) Capabilities and Features The pump monitor shall include: a calibration method to determine normal operating current and power conditions an adjustable restart delay after non-voltage faults of 2-225 minutes or manual restart an adjustable dry run/dead head trip setting of approximately 70-90% of calibrated normal operating power a fixed overcurrent trip delay time of 5 seconds a fixed dry-well trip delay time of 4 seconds a fixed voltage fault restart delay of 2 seconds The pump monitor shall include a SPST output relay contact pilot duty rated at 720VA at 240VAC. The pump monitor shall have two indicator lights. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, calibrate mode, or fault mode. Fault modes shall be dry run/dead head, overcurrent, high/low voltage, and rapid cycle. The pump monitor shall transmit calibration data, trip points, running points, and fault information via an infrared LED that can be processed by the SymCom Informer. System Requirements The pump monitor shall require the use of one of the following external CTs to measure current: 50:5 CT for 5 - 7.5 hp pumps 75:5 CT for 10 hp pumps 100:5 CT for 15 hp pumps Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 2, 4 kV contact discharge and 6 kV air discharge. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. Environmental Requirements The equipment shall operate continuously without de-rating in operating temperatures of -40 to 55C (-40 to 131F). Mounting: The equipment shall be surface mountable on a backplane using 2 screws, bolts or similar mounting hardware. Dimensions: The equipment dimensions shall not exceed 2.9 high X 5.26 wide X 2.93 deep. Conformal coating: The equipment shall contain harsh environment conformal coating to help extend product life and to protect from hostile environments including moisture, temperature variations, salt spray, organic attack (fungus), and aggressive chemicals and vapors. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES_235P-A1 1/21/2009 4- '+BCDMXY_|@ A F G ɺzhzhzZLh),CJOJQJ^JaJh!(CJOJQJ^JaJ#h]hy]5CJOJQJ^JaJhy]CJOJQJ^JaJ h^_hy]CJOJQJ^JaJ#hhy]5CJOJQJ^JaJhcU5CJOJQJ^JaJhy]5CJOJQJ^JaJhy]CJOJQJ^JhCShy]5CJOJQJ^Jh!(5CJOJQJ^Jhy]5CJOJQJ^JCDLK:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gdy]B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gdy]LMXYY5$ V0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdcU7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]YF E>$ _`0v*8@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdy]A$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]F G H Q R U MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdy]9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]G H Q R n R T U V o     2 3 4 5 F G H I [ \ ] Ϳ}k}]]]]]]k}hl?CJOJQJ^JaJ#hhy]5CJOJQJ^JaJ#hhy]5CJOJQJ^JaJh!(CJOJQJ^JaJ h@zhy]CJOJQJ^JaJ h^_hy]CJOJQJ^JaJhy]CJOJQJ^JaJ hhy]CJOJQJ^JaJhy]5CJOJQJ^JaJ#h^_hy]5CJOJQJ^JaJ$U V _ ` O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdy]` n o R5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy] [6 V`0P !$`'0*-/2p5@8;=@CPF I1$^gdl?9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]4$ S0P !$`'0*-/2p5@8;=@CPF I1$a$gdy] \ ] V9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdl?8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdl?7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdl?   # $ % 9 ? C {iXGG h^_hy]CJOJQJ^JaJ hhy]CJOJQJ^JaJ#h^_hy]5CJOJQJ^JaJ hL5;CJOJQJ^JaJ hy]5;CJOJQJ^JaJ&h'hy]5;CJOJQJ^JaJhy]5CJOJQJ^JaJ#h9h95CJOJQJ^JaJ#h9hy]5CJOJQJ^JaJhy]CJOJQJ^JaJhl?CJOJQJ^JaJ $ R9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdy]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd9$ % : ; Q8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy];  / N X5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdy]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]  N [ "NRkz+-\]fgo䩛亩|hqCJOJQJ^JaJ h^_h(HCJOJQJ^JaJh(HCJOJQJ^JaJ h^_hy]CJOJQJ^JaJha3CJOJQJ^JaJhZ'CJOJQJ^JaJh=CJOJQJ^JaJhy]CJOJQJ^JaJh!(CJOJQJ^JaJ- V7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdy]8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy] l5fgP8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gdy]:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdy]:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd(H\e>?]^TUWXefhiŷŦŕŇŇyyyyykhZCJOJQJ^JaJh(HCJOJQJ^JaJhQCJOJQJ^JaJ hy]hy]CJOJQJ^JaJ hjhy]CJOJQJ^JaJh!(CJOJQJ^JaJhy]CJOJQJ^JaJh:?CJOJQJ^JaJ h^_hy]CJOJQJ^JaJhzCJOJQJ^JaJ*gV7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gdy]7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdy]{|[7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy] %>?]Y7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]]^qrS=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdy]4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdy]8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]rY4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdy]8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]|/I]ӷŦŘŊo^TGTGoh9h9CJOJQJhG!CJOJQJ h9h9CJOJQJ^JaJ h9h9CJOJQJ^JaJh9CJOJQJh9CJOJQJ^JaJh=aCJOJQJ^JaJ h65hy]CJOJQJ^JaJhuCJOJQJ^JaJhy]CJOJQJ^JaJ h^_hy]CJOJQJ^JaJhZCJOJQJ^JaJh:#CJOJQJ^JaJV8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy]8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdy]|}[7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdy]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gduZ9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd94$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd97$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd9P<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd99$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd9HCCAgdy]:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gdy]?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdy]>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdy]!#$%'KMNOPÿñ˦{iRi{,jh}hIn5CJOJQJU^JaJ#h}hIn5CJOJQJ^JaJhInOJQJ h1`hInjh&=QUhInhlSjhlSUh8Ch[hy]OJQJhy]CJOJQJ^JaJhy]jhy]U hChy]CJOJQJ^JaJ h^_hy]CJOJQJ^JaJ#h^_hy]5CJOJQJ^JaJ !"#%&'$a$gd1`2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ 'KOP`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdA6e2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$PQijpqruѺѲh8ChlShInOJQJ,jh}hIn5CJOJQJU^JaJ#h}hIn5CJOJQJ^JaJhGdh+hP+hl?hInjhInU2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pA6e@PBP/ =!"#$%  Ddh  C DA,C-USMark_UL784XLISTEDb @Զу` |w>T? Dn @Զу` |w>T?PNG  IHDRAsRGB pHYs. . fPLTE# 000 1-.?;<@@@PPPLIJZWX```pppvsthefORIDATx휍r(!`${%檦61'4MӴ '`z0(6G(i܊9g[u ~"?:hE1*db.% nrń&Z=LH <"-T2ՖIpm ZBDj/LLRHi.WoTI01hV4 z}Կ{2laZ=ToI@gRlο hjaBLJS*hU@zԈ{}ǨVR&`fŽJ!'t I6E>]\&blA7Yftz>fBED2bmVۋMɚP^@%$wn wӃ0 j}&1TGjv/2 N &!%𧙺 JMdj$UӐH4Q &@LdK#$"T7NKQ:\pDku7&R JV˙&ixGk@bo)DfZ}}**p;iV\Xl Ln䩌:Hz'6EoSr;fI@[+w)˵|y؟g~ yP0ds9|BP\#xTB#fBzϯw=i*+.laUSb ~py6Ӣxi1'A2*bAȰnQ2kdǘjQPOwdz]e!]5 SBE\,& Gj,en޶ f Ǚ똮tf ab;lsQ nw=I@uӇ7G]=&1ͳN2$Dۺj1d.V2@'0"Qwiy2)F9L( :",Wr L,GDZqcYĿ!xz0݋ya 3 UCP9eLM򁪳2epڪcb{|nYt\2U@{ NL 5ыh^ _p3/C9x.nX35.C5{ej7fRW`t60Mo&7C(rjW.)Lo$o0Yt8n b פLS av&cL}| '"Ћl0UbD̫ ^n5d]B[hmcS__3fj%Rhvhi=*g7;/*;Ls5[LNXjUBx_t&x&gYK4;vc< i&igN\Į?5LK^[Ur}{zz}}X1UJtINܪ1`Zt`e?+& +&b{v|9x|}?~'0-6S?)fD&=0eϾٗ+snSn&t0@3'W1 Mԧ [>޾x|wzKܷ>_" d5! |_d|zLV7P6X8 z0''[5a`cѽ|47JFcζyU˄:1V>}rr@j03JTڞf|^Me:mNf}K%svgS<1gbG |RT7zI~%HIy"\m*ևIUQJyZ:Pgi,51ҙFтLAşj@}NN{zHPGxP%] T'|R %hoEp-GMb'd0!㻲Ӄ21zbyӤSWQg&&2쳙D2S;IL! :#=8kW:ENߛ|.|o&ĥg0PO̻ Ρ^;ӛɴw'&|ɎyPl ~ѤVmtj%\*`V7,)Am`cBf\ &6?,bĤ&blmt͉͜LzRĶ629[(&tb2RUVL#&t"4&dFJ}0YLӃ`:[AތIENDB`^ 2 0@P`p2( 0@P`p 0@P`p 0@P`p 0@P`p 0@P`p 0@P`p8XV~_HmH nH sH tH <`< y]NormalCJ_HmH sH tH DA D Default Paragraph FontRiR  Table Normal4 l4a (k (No List >o>y]Engineering Spec F4@4 y]Header  !4 4 y]Footer  !H"H zp Balloon TextCJOJQJ^JaJB'1B LComment ReferenceCJaJ8B8 L Comment TextCJ@jAB@ LComment Subject5\PK![Content_Types].xmlj0Eжr(΢Iw},-j4 wP-t#bΙ{UTU^hd}㨫)*1P' ^W0)T9<l#$yi};~@(Hu* Dנz/0ǰ $ X3aZ,D0j~3߶b~i>3\`?/[G\!-Rk.sԻ..a濭?PK!֧6 _rels/.relsj0 }Q%v/C/}(h"O = C?hv=Ʌ%[xp{۵_Pѣ<1H0ORBdJE4b$q_6LR7`0̞O,En7Lib/SeеPK!kytheme/theme/themeManager.xml M @}w7c(EbˮCAǠҟ7՛K Y, e.|,H,lxɴIsQ}#Ր ֵ+!,^$j=GW)E+& 8PK!Ptheme/theme/theme1.xmlYOo6w toc'vuر-MniP@I}úama[إ4:lЯGRX^6؊>$ !)O^rC$y@/yH*񄴽)޵߻UDb`}"qۋJחX^)I`nEp)liV[]1M<OP6r=zgbIguSebORD۫qu gZo~ٺlAplxpT0+[}`jzAV2Fi@qv֬5\|ʜ̭NleXdsjcs7f W+Ն7`g ȘJj|h(KD- dXiJ؇(x$( :;˹! I_TS 1?E??ZBΪmU/?~xY'y5g&΋/ɋ>GMGeD3Vq%'#q$8K)fw9:ĵ x}rxwr:\TZaG*y8IjbRc|XŻǿI u3KGnD1NIBs RuK>V.EL+M2#'fi ~V vl{u8zH *:(W☕ ~JTe\O*tHGHY}KNP*ݾ˦TѼ9/#A7qZ$*c?qUnwN%Oi4 =3ڗP 1Pm \\9Mؓ2aD];Yt\[x]}Wr|]g- eW )6-rCSj id DЇAΜIqbJ#x꺃 6k#ASh&ʌt(Q%p%m&]caSl=X\P1Mh9MVdDAaVB[݈fJíP|8 քAV^f Hn- "d>znNJ ة>b&2vKyϼD:,AGm\nziÙ.uχYC6OMf3or$5NHT[XF64T,ќM0E)`#5XY`פ;%1U٥m;R>QD DcpU'&LE/pm%]8firS4d 7y\`JnίI R3U~7+׸#m qBiDi*L69mY&iHE=(K&N!V.KeLDĕ{D vEꦚdeNƟe(MN9ߜR6&3(a/DUz<{ˊYȳV)9Z[4^n5!J?Q3eBoCM m<.vpIYfZY_p[=al-Y}Nc͙ŋ4vfavl'SA8|*u{-ߟ0%M07%<ҍPK! ѐ'theme/theme/_rels/themeManager.xml.relsM 0wooӺ&݈Э5 6?$Q ,.aic21h:qm@RN;d`o7gK(M&$R(.1r'JЊT8V"AȻHu}|$b{P8g/]QAsم(#L[PK-![Content_Types].xmlPK-!֧6 +_rels/.relsPK-!kytheme/theme/themeManager.xmlPK-!Ptheme/theme/theme1.xmlPK-! ѐ' theme/theme/_rels/themeManager.xml.relsPK]  \ ;G P #),LYF U ` $ ; g]r'  !"$%&'(*+-  ;T[8@0(  B S  ? ! !'+CCKKMX@A2345FGHI NNOPRR+,--\]z >   T U W X e f h i   | } }  !#$Puv2345FGHI &   !#$Pq x~5 //2E0xR ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E ~5 /baZC @ , 'LXdG!G :#4y#Z'!(**P+),a3`44n;>{N?FgF(HSIVP&=QlSQzTcU-YVYZy]+^1`=arbA6eZholQzlIn~o?pzpquw5za|_=D$Gd:? %Qzf[+e|_LDGz +[9z~ q~l?gbPk3m Y8C@X@UnknownG* Times New Roman5Symbol3. * Arial?= * Courier New5. *aTahomaA BCambria Math"1hFl҆i҆   !4d2QHX ?y]:!xxES_235Mitchell A. Olsonadinstel Oh+'0   @ L X dpxES_235Mitchell A. OlsonNormal adinstel9Microsoft Office Word@ԭ@gR@hbD@hR ՜.+,D՜.+,< hp   Symcom Inc. ES_235 Title0Checked by Jim CroninChecked by Jim Barman Mitch Olson   !"#$%&'()*+,-.012345689:;<=>?@ABCDEFGHIJKLNOPQRSTVWXYZ[\_Root Entry F0RaData /1Table7:+WordDocument8\SummaryInformation(MDocumentSummaryInformation8UCompObjy  F'Microsoft Office Word 97-2003 Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3