ࡱ> wyv%` bjbjNN 8f,,@@@@@@@T!!!8!tl"TP8,<#L#(t#t#t#O$O$O$7777777$|9h;b7@3%O$O$3%3%7@@t#t# 8'''3%@t#@t#7'3%7''r2T@@33t#0# Y!%p37 80P8%3F<g&F<3333F<@G3tO$"q$'$$O$O$O$77C'O$O$O$P83%3%3%3%TT d |DTT |TTT@@@@@@ ENGINEERING SPECIFICATION SYMCOM MODEL 250A-MET 3-PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 250A-MET manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. PERFORMANCE/Design Criteria: 3-Phase Voltage Monitor/Protection Relay Protective Relay Functions The equipment shall provide protection against the following conditions: phase loss (single phasing) phase reversal low voltage voltage unbalance rapid cycling due to power faults* Capabilities and Features Inputs The equipment shall accept 3-phase voltage range 190-480VAC, adjustable. The equipment shall accept 3-phase input voltage 50/60 Hz. Outputs The equipment shall include two Form C (SPDT) output relays. Contacts shall be pilot duty rated 480VA@240VAC. Contacts shall be general purpose rated 10A@240VAC. Functional Specifications The equipment shall include: a low voltage trip of 85% of nominal voltage setting a phase unbalance trip point of 6% a trip delay of 4 seconds for low voltage a trip delay of 2 seconds for single phase and unbalance a trip delay of <1 second for reversed phase a manual reset and adjustable restart delay of 2300 seconds voltage accuracy 1% Relay 1 shall energize under normal conditions and de-energize after a low voltage or unbalance/single-phase fault. Relay 2 shall energize under reverse-phase conditions only and de-energize under normal conditions. The equipment shall have an indicator light. The light scheme shall have the capability to indicate whether the equipment is in run mode, restart delay mode, or fault mode. Fault mode shall include low voltage and unbalance/single phase (phase reversal shall not be indicated). Electromagnetic Compatibility The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be 6kV line-to-line and line-to-ground. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV input power, 2kV inputs/outputs. The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall withstand an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. *Using the adjustable restart delay to increase time before restart after a fault. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.90 H X 5.25 W X 2.913 D. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES-250A-MET_A1  DATE \@ "M/d/yyyy" 4/26/2010 '+,/0XYZmnt˾򡕆wfXfG5#h]h#$5CJOJQJ^JaJ h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^Jh5 [5CJOJQJ^Jh}5CJOJQJ^Jhk?5CJOJQJ^Jh85CJOJQJ^Jh d5CJOJQJ^JheV5CJOJQJ^JYZbN:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]4 Y0b@ P !$`'0*-/2p5@8;=@CPF I1$gd(M|B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@zbcnI:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdoA9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd>B$ Y`08P !$`'0*-/2p5@8;=@CPF Id1$^`a$gd(M| MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm  Ͼn\J;h^5CJOJQJ^JaJ#h^_h^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJhhW#CJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ hh@zCJOJQJ^JaJh]5CJOJQJ^JaJh@z5CJOJQJ^JaJ#h^_h]5CJOJQJ^JaJ O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm  % & 2 M5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]B$ Y`08P !$`'0*-/2p5@8;=@CPF Id1$^`a$gd(M|:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd     $ % & 2 3 K whYG9h9CJOJQJ^JaJ#h_N$h_N$5CJOJQJ^JaJh95CJOJQJ^JaJhk?5CJOJQJ^JaJhX{"CJOJQJ^JaJ h^_h7 CJOJQJ^JaJhpCJOJQJ^JaJhk?CJOJQJ^JaJhCJOJQJ^JaJh8CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJhP)CJOJQJ^JaJ#h^_h5CJOJQJ^JaJ2 3 L C JJ:$ & F Y`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd(M|K L P Y Z _ m      B C D E ߵшѧѧѧvgU#h(M|h@z5CJOJQJ^JaJh95CJOJQJ^JaJ#hxheV5CJOJQJ^JaJhhW#CJOJQJ^JaJ h_N$hfO CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJh9CJOJQJ^JaJ#h-h95CJOJQJ^JaJC D E>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd(M|:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd(M|B$ Y`08P !$`'0*-/2p5@8;=@CPF Id1$^`a$gd(M|E O b d     ܶudSES44 h_N$h.eCJOJQJ^JaJht7rCJOJQJ^JaJ h_N$h;ECJOJQJ^JaJ h_N$h< CJOJQJ^JaJhFCJOJQJ^JaJ h_N$h%CJOJQJ^JaJ h_N$hP:CJOJQJ^JaJ h^_h$+CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ&h'hvK5;CJOJQJ^JaJ&h'h@z5;CJOJQJ^JaJh &5CJOJQJ^JaJ  ( KKK<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd  ' ( 9 : ] ^ x  пseWF8Feseh1CMCJOJQJ^JaJ h_N$h$^CJOJQJ^JaJht7rCJOJQJ^JaJhKACJOJQJ^JaJh$^CJOJQJ^JaJ h_N$hP:CJOJQJ^JaJ h_N$h_N$CJOJQJ^JaJh6)QCJOJQJ^JaJhP:CJOJQJ^JaJ h_N$h%CJOJQJ^JaJh)(CJOJQJ^JaJ h_N$h)(CJOJQJ^JaJ h_N$hy.CJOJQJ^JaJ( : ] ^ x R<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd!9 & F \`08P !$`'0*-/2p5@8;=@CPF I1$gd_N$x   K<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd$^<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd><$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$  J I<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd$^<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdj1  ( 2 9 ; F K R [ r s y z { | Ⱥȩ֩ȩ֛֩n`nO h_N$h<2CJOJQJ^JaJhy@CJOJQJ^JaJ h_N$hP:CJOJQJ^JaJhbCJOJQJ^JaJht7rCJOJQJ^JaJh>CJOJQJ^JaJ h_N$hCJOJQJ^JaJhAUHCJOJQJ^JaJh5 [CJOJQJ^JaJhCJOJQJ^JaJh$^CJOJQJ^JaJhj1CJOJQJ^JaJJ I<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdj1<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd ?j "K<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd?E<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd$^<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd$^ )=>?AOPQWXhijz{ппппЏppbЁTh`CJOJQJ^JaJht7rCJOJQJ^JaJ h_N$hKACJOJQJ^JaJhKACJOJQJ^JaJ h_N$hH-&CJOJQJ^JaJh}CJOJQJ^JaJ h_N$h`CJOJQJ^JaJ h_N$hP:CJOJQJ^JaJ h_N$hCJOJQJ^JaJ h_N$hr9CJOJQJ^JaJh ^?CJOJQJ^JaJ  !"P`ahuwӴvhWvWvWvWvhWvhvhF h_N$h^*CJOJQJ^JaJ h_N$h[^LCJOJQJ^JaJh!CJOJQJ^JaJh[^LCJOJQJ^JaJ h_N$h?ECJOJQJ^JaJ h_N$hP:CJOJQJ^JaJh1CMCJOJQJ^JaJ h^_ht7rCJOJQJ^JaJhCJOJQJ^JaJht7rCJOJQJ^JaJ h_N$h<+CJOJQJ^JaJh<+CJOJQJ^JaJ"'K<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd$^<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd!<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd[^L%&'js/пбРЁЏpbTC h_N$hH1CJOJQJ^JaJh!CJOJQJ^JaJh_N$CJOJQJ^JaJ h_N$hG~CJOJQJ^JaJht7rCJOJQJ^JaJ h_N$hVCJOJQJ^JaJ h_N$hsCJOJQJ^JaJhFCJOJQJ^JaJ h_N$h1CJOJQJ^JaJ h_N$hP:CJOJQJ^JaJ h_N$hr9CJOJQJ^JaJhwCJOJQJ^JaJ'/O<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd!<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd/jksYZBDﴣvvhWh h6)Qh$LCJOJQJ^JaJh$LCJOJQJ^JaJh$^CJOJQJ^JaJ hZ9Ih!CJOJQJ^JaJhpCJOJQJ^JaJ hZ9IhpCJOJQJ^JaJhKACJOJQJ^JaJhYwCJOJQJ^JaJ h_N$hCJOJQJ^JaJh;xCJOJQJ^JaJ h_N$hv CJOJQJ^JaJ/ZS8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd!7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdp<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gdKABCDS4$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd$L<$ \`08P !$`'0*-/2p5@8;=@CPF I1$^a$gdKA:$ & F Y`08P !$`'0*-/2p5@8;=@CPF I1$a$gdKADI<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd<$ \`08P !$`'0*-/2p5@8;=@CPF I1$^a$gdAUH<$ \`08P !$`'0*-/2p5@8;=@CPF I1$^a$gd$L  !%&x (JKMNTUͿͿͮͮ́͝p_N=NN h_N$hG~CJOJQJ^JaJ h_N$h2CJOJQJ^JaJ h_N$hH1CJOJQJ^JaJ h_N$hACJOJQJ^JaJhACJOJQJ^JaJhnDCJOJQJ^JaJ h_N$h<2CJOJQJ^JaJ h_N$hCJOJQJ^JaJhAUHCJOJQJ^JaJ h_N$h+yCJOJQJ^JaJ h_N$hv CJOJQJ^JaJ h_N$h_N$CJOJQJ^JaJ& efJ:$ & F Y`08P !$`'0*-/2p5@8;=@CPF I1$a$gdA>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd(M|<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gd_N$UWXY^`bcdef~±ᱣЄsbZVZHb=h[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h_N$hG~CJOJQJ^JaJhUy4CJOJQJ^JaJ h_N$h_N$CJOJQJ^JaJhH1CJOJQJ^JaJ h_N$hH1CJOJQJ^JaJhAUHCJOJQJ^JaJ h_N$hACJOJQJ^JaJhACJOJQJ^JaJ h_N$h2CJOJQJ^JaJfpI>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd(M|<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gdA<$ & F \`08P !$`'0*-/2p5@8;=@CPF I1$a$gdA`2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[  /12345MN\]^_st}~Ͷ߫﫤h[hkNOJQJh)imHnHu h$^h[^Ljh$^h[^LU,jh}h[^L5CJOJQJU^JaJ#h}h[^L5CJOJQJ^JaJh[^LOJQJjh[^LUh[^LhTjhTU    /3c02$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$/ V`0P !$`'0*-/2p5@8;=@CPF I1$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy.34c-5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[6:pc@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SG1>-Engineering Spec F8B8 ] Comment TextCJ@jAB@ ]Comment Subject5\FV`aF )iFollowedHyperlink >*B* phfYZbcn%&23LCD (:]^x J?j "000 00 0 0Z0 0000 00 0000 00 0% 02 020 00 0C 0 0 0 0 0 00 0C 0] 0w 0w0 0] 0 0 0 0] 0 0 0 0 0 0 0 0 0Z00YZbcn%&23LCD (:]^x J?j "'  / Z B C D & efp   /34000 00 0 0Z0 0000 00 0000 00 0& 03 030 00 0D 0 0 0 0 0 00 0D 0^ 0x 0x0 0^ 0 0 0 0^ 0 0 0 0 0 0 0 0 0 0 0 00 0D 0  0  0 0 0D0000 0D 0  0  0 0 0D0 0D 0f00@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00YZbcn%&23LCD (:]^x J?j "'  / Z 000 00 0 0Z0 0000 00 0000 00 0& 03 030 00 0D 0 0 0 0 0 00 0D 0^ 0x 0x0 0^ 0 0 0 0^ 0 0 0 0 0 0 0 0 0 0 0 00 0D 0a  0a  0a X00$X00Z0Z00 00 Jt K E   /U !"$&*,/b 2 C ( x  J "'/Df3  #%'()+-.012 t8@0(  B S  ?UT3Uč;;AA9*urn:schemas-microsoft-com:office:smarttagsplace9*urn:schemas-microsoft-com:office:smarttagsState +{   W _ 4]^~4]^~wwxx""  4~wwxx""  4]^~P.i x~5 /0xR2E0xR ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2EP ~5 /4Cs7 m &W$^d;  , fO < Q&X&,5C:]nD$hun65H bR L!2n!e"X{"hW##$pI$_N$ &H-&)(!)P)<*g*$+<+P#,,,6-y.f/p0 1H12k2&3>,4%84Uy456r9q,9zP:P:<Y <<1>u>}>k? ^?KAoAc^BCC""CCD'E;E?EYOEvrE"F>FGOGAUHvK[^L1CMkN2%O,VOnP6)QfVQRRTWTeV5 [^^_h`dPbb0c d,dO+e.ehf5iEEiS6jk$kjk=lel/meoxoUpCqt7rd_uBluisuYw;xByH|yzK<|(M|0j|I},u}G~P~"_Tj^ppn8E@Fo|j1Hqre*ljw>%X<2M]CS$L1AOf1+y#ZRt{\]Md %)x>=`TaxQ=HZ}y@o^8L^*|&pg`2sRs|)}B+(8V/T[c4gAXqCF?M9 sB%=g!g=OC7y]tA)Gnh_v g0A#a k-)i3} Ca 'n<K%(hkl@zKE@<@@UnknownGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma"&&: ?T: ?T!d 2QHP ?ES-250A-MET_A1LarissaLarissa   Oh+'0x  ( 4 @ LX`hpES-250A-MET_A1Larissa Normal.dotLarissa3Microsoft Office Word@F#@*T@5Y@Y: ՜.+,0 hp|   T?' ES-250A-MET_A1 Title  !"#$%&'()*+,-./012356789:;<=>?@ABCDEFHIJKLMNOPQRSTUVWXYZ[\]^_`abcdeghijklmopqrstuxRoot Entry FCYzData 4$1TableGb<WordDocument8fSummaryInformation(fDocumentSummaryInformation8nCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q