ࡱ> %` vbjbjNN 8t,,>%>%>%8v%%h&&'''4(4(4(VXXXXXXhvX!)4(4(!)!)X''4m///!)|''V/!)V//R'& 5z`G>%)d`B0f*|RRf4("V(/n((4(4(4(XX}-z4(4(4(!)!)!)!) ENGINEERING SPECIFICATION SYMCOM MODELS PC-100-LLC-CZ / PC-200-LLC-CZ 2-INPUT, LIQUID LEVEL CONTROL GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the product to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model PC-100-LLC-CZ The equipment specified shall be the Model PC-100-LLC-CZ, manufactured by SymCom, Inc. For Model PC-200-LLC-CZ The equipment specified shall be the Model PC-200-LLC-CZ, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CE marked for use in the European Union and evaluated against IEC 60947 Low Voltage Switchgear and Controlgear. Performance/Design Criteria: 2-INPUT, SINGLE PHASE LIQUID LEVEL CONTROL Capabilities and Features The equipment shall include: For Model PC-100-LLC-CZ A voltage range of 95-120VAC For Model PC-200-LLC-CZ A voltage range of 190-240VAC The equipment shall have a probe input debounce time delay of 2 seconds. The equipment shall include inputs for High and Low Probes with one common connection. The equipment shall include an adjustment knob that allows the user to select Pump-Up operation or Pump-Down operation. The equipment shall include an adjustment knob that allows the user to select the sensitivity of the probe inputs from 4.7k to 100k. The equipment shall operate as follows when set for Pump-Up operation: a. The relay shall energize when the resistance of the Low Probe is above the sensitivity threshold. b. The relay shall de-energize when the resistances of the Low Probe and the High Probe are below the sensitivity threshold. The equipment shall operate as follows when set for Pump-Down operation: a. The relay shall energize when the resistances of the Low Probe and the High Probe are below the sensitivity threshold. b. The relay shall de-energize when the resistance of the Low Probe is above the sensitivity threshold. The equipment shall include one relay output pilot duty rated 480VA at 240VAC. The equipment shall include one relay output general purpose rated 10A at 240VAC. The equipment shall have one green indicator light. The light shall turn on when the relay is energized, and turn off when the relay is de-energized. The equipment shall allow single probe operation by shorting the High Probe input to the common connection, and using the Low Probe input and common connection. B. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6 kV contact discharge and 8 kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 2kV The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 2 and Level 4. Specified limits shall be Level 4, 4kV line-to-line; Level 4, 4kV line-to-ground, and Level 2, 1kV probe inputs-to-ground. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave. Specified limits shall be 6kV line-to-line. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in surrounding air temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 1.750 H x 2.375 W x 4.125 D (with socket). Mounting: The equipment shall be mounted using the SymCom OT08-PC 8-pin Socket. a. The socket shall be 600V rated. b. The socket shall be 10A rated. c. The socket shall provide a means for mounting on the surface or on a DIN rail. En SEQ CHAPTER \h \r 1d of Section        4- ES-PC-XXX-LLC-CZ_A1  DATE \@ "M/d/yyyy" 10/7/2009 &'(*/58EFGdefyz{˾؇{l]N= h^_hkNCJOJQJ^JaJhh!5CJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^Jh;O5CJOJQJ^Jh4hq5CJOJQJ^JhV.5CJOJQJ^Jh<75CJOJQJ^Jh-IK5CJOJQJ^JhEp5CJOJQJ^Jh5CJOJQJ^JheV5CJOJQJ^JGefnK:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd$+B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@zunoz{Y5$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdh!9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdh!7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]  оМ|k]kK9#h^_h]5CJOJQJ^JaJ#hehe5CJOJQJ^JaJheCJOJQJ^JaJ h^_heCJOJQJ^JaJ#heh#$5CJOJQJ^JaJh#$CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h}CJOJQJ^JaJ#h]h}5CJOJQJ^JaJ h^_h|CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh5CJOJQJ^JaJ{ HA$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd#$:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gde:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd] MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdh!>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   & ͼ͝|jXjI:h<76CJOJQJ^JaJh!16CJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh'=CJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ#hch]5CJOJQJ^JaJ#hch@z5CJOJQJ^JaJ O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm  d NN9$ V`0P !$`'0*-/2p5@8;=@CPF Ih1$^ha$gdh!<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd- 8 E H c d e o | } νܬ|n`άnO=#h^_hm 5CJOJQJ^JaJ h^_h$8CJOJQJ^JaJh$8CJOJQJ^JaJh!1CJOJQJ^JaJh<76CJOJQJ^JaJh!16CJOJQJ^JaJ#h^_hl5CJOJQJ^JaJ h^_h!1CJOJQJ^JaJ h^_h7 CJOJQJ^JaJh<7CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#h!1h!16CJOJQJ^JaJd e } R5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd!19$ V`0P !$`'0*-/2p5@8;=@CPF Ih1$^ha$gdh!<$ V`0P !$`'0*-/2p5@8;=@CPF I&d1$^&a$gdh! K<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdK:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm    F G L M X Y k l z  y ӳӥӗwiiW#hxheV5CJOJQJ^JaJhCFCJOJQJ^JaJ#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJhh!5CJOJQJ^JaJh95CJOJQJ^JaJ l z UU9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-y z { ʶʥn]O>- h^_hP:CJOJQJ^JaJ h^_h4gCJOJQJ^JaJhP:CJOJQJ^JaJ h^_h$+CJOJQJ^JaJ#h{CJOJQJ^JaJhxCJOJQJ^JaJhHKlCJOJQJ^JaJ'  Q4}L;$ & F$ [`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdzgb;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdzgb;$ & F$ [`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd^`9PP7$ & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdx;$ & F$ [`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd^;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdJp_dm{|$39>?EIQU[_fȺȞ֬֍|kkk|k|]||hmCJOJQJ^JaJ hchXCJOJQJ^JaJ hchP:CJOJQJ^JaJ h^h^CJOJQJ^JaJhG.CJOJQJ^JaJhye+CJOJQJ^JaJh1]CJOJQJ^JaJhxCJOJQJ^JaJh^CJOJQJ^JaJh6vCJOJQJ^JaJheCJOJQJ^JaJ""79>\]t12FdᴣvhvWIvhv CJOJQJ^JaJ hhCJOJQJ^JaJhH1CJOJQJ^JaJh;.CJOJQJ^JaJh&,CJOJQJ^JaJ hch&,CJOJQJ^JaJ hch4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhvCJOJQJ^JaJhZ'CJOJQJ^JaJhxCJOJQJ^JaJ hxhxCJOJQJ^JaJ9:\]P8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g=$ V`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdx8$ S`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdx]d;78W=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH14 & F- S`0*P !$`'0*-/2p5@8;=@CPF I1$gd-4 & F- S`0*P !$`'0*-/2p5@8;=@CPF I1$gdx;)0178O$%ŷ֩֍֩n`OAO`hk^kCJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJhCJOJQJ^JaJhH1CJOJQJ^JaJh8vCJOJQJ^JaJhV.CJOJQJ^JaJhTdCJOJQJ^JaJ hqhqCJOJQJ^JaJhv CJOJQJ^JaJh;.CJOJQJ^JaJhCJOJQJ^JaJ8T7$ & F- S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd7$ & F- S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdxB-.Y8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+y4 & F- S`0*P !$`'0*-/2p5@8;=@CPF I1$gd-8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g%&045:;=>@ABPg-.HdeijөӘӊ|n|`|h7CJOJQJ^JaJhNECJOJQJ^JaJhICJOJQJ^JaJhH1CJOJQJ^JaJ hch+yCJOJQJ^JaJh;OCJOJQJ^JaJhHCJOJQJ^JaJhCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h+yCJOJQJ^JaJhCJOJQJ^JaJ .T8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH17$ & F- S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-*0|}~´´|n`R``nA h^_hH1CJOJQJ^JaJh)tCJOJQJ^JaJh>{CJOJQJ^JaJhH1CJOJQJ^JaJhh=CJOJQJ^JaJh1]CJOJQJ^JaJhCJOJQJ^JaJhCJOJQJ^JaJh@GCJOJQJ^JaJhcCJOJQJ^JaJ h^_h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhv CJOJQJ^JaJ*|}~QQ=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH18$ S`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd@G7$ & F- S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@G~E?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm <$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl~̻~skcQ#h}h64l5CJOJQJ^JaJh64lOJQJj:h64lUj$hKh64lUjh64lUh64lh'Ijh'IUh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h%CJOJQJ^JaJ`2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[ c02$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$/ V`0P !$`'0*-/2p5@8;=@CPF I1$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdV-.BCLMNstuvú϶h[hkNOJQJh'Ih64lmHnHujh64lUh64lh64lOJQJ#h}h64l5CJOJQJ^JaJ,jh}h64l5CJOJQJU^JaJNrstc-5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$tuv:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGч˿}[>ч4M=Ƨ&?n^˧n?/C>-_yO9Ѽ&;'n՟wq(e08(?0.eY~ѓw9d|Zoi&;|ȶ]'{w3a67y| '|zze) us:.|c."g5v;J~wi[fs?Vj0~o҃O6;rsQo7۶q7J oۗq7o/oۦp|mm|K˟ہ\:v 6|w>c7mSfn|ڣZO|V|a/|VAAi ?Ț,-6?8_kY 1?Oc3ﻞל|R|oNM-9;U(ӐؐJ fX?_\~5L'YLC>_F*5<%8YR{iVBrO Z,ߜ]yVS,ǷaqۙJ|||._.òZπ!de+u+ȳeXB]!&~9.`/m_$eoՉ?!7K̇,|\wWGxl1?,z_|{R|Ώ0.oZ3J㗑b)-?,}5vxe#d'=% MǏ.5v7?ϥeuC<6[-ò6?N֛S6;a<(kjodafYa#q>>9߄׏P?v7EX|{A|ϟHȷj}x@.re<%#:5}l _aoˏ$䇕V?dɛm_?>7++_4υ%f {zl3oh{26>F䱫Ӝ1~`V_T?b45EeY}}m O!FY{ƅ/\^1>ÿo Ǯǃw& [@G%|YKߤft|R@~{Y=?ДwY=?0= y^_p?U|Ae$lf{W>+oXY- "w'K |^??r:oE{tm0Q͇luEm|b9בF;@aQM䲗zJPam䲗'\E]䲹5?a 6kn?'EņݯOݖ/6 6K8i?v,#4G8b؎|umI4?:B'\:v'\3߲.~a;>~VҢp~R̗+CLa/P>?eVg͇t[J OՙuE!ikW9pG?Mx襆'D.ԀORj{@ \6Ln|UfL:vȂ?S^y* Hտ?~iЬE|uOSBTYoN󣳺p§|{A)[§,N:?#duR&_GYjOEM,5|Y]YoGgu ΛJ ^˂OZjϖ9!ġ:+%|R·# duR&6]4!"a0g7_w_z|b! |li3eu`n#w?C!,w!z|ȾwbY}7#PeuRC*GV|{ TDV|wf@tm&!?a?^w |O+ ~7[Z%26K,5CX@Gl)O1x~n4]ܲo+?[j|W>6 Ia:_ 烶ʗc~~*_6 cm?/|| u7̰[TqY}w_<3oJ )S,_eˏRC |y7>_^VOW-c{וo*u)[~\Vm6?fˏ[c7ǕK /Ԑ?|<_\! wyJI-_J ߤ;1|RCY|UjH+5Ïo|WGe7R0ʖUjxK+5ŗVjHb]|i4|ot|+VjȈՅl1weᣕ*Sjx;>Z0?X*{V ꕟ_XV/>V4acՅǢ+?+^_c,/{Յ۲t8~S6߰zq|[ )w,|GMEsh~Y]8秼Cun2 @ǶlfsQ@Ϸp.îp*{VJ S>+*>d ")!co}| +ZgʉRjHG)5~h9nE>qk| r%wG|#o!!q1J &~J·|='eωQjש#>hsL0*%,hxgv 6?Rqܝb!c's>~`#X:3|YXߐX~ӯ=^Fӯ=ow>7X|I?Baw䅿uj~B(5G(5ݷ!_JIJ>B*%a|G(5PA>ɳJ :y(%|!G"*%2/E(5$e~5L*rTD]oK rY?/ M|t*Yğ*w`R9ćlA:y*YHPoCv <|-%%9؞A'B(SA(Ҭ|,嵎Iz{۲:Y=oO|ڬ^#9_?M )5G?j{k*~=7Dv+?%#瓆]~1In[e5e̷_7.l|Gs؆[Ұ+*Ov'F|瓆Oa??Eo ! ⇟|Kɟ*_ ?ЕPK _w}iW' ߇Iîp~Gׂ}|zUH~él';JTBᆿHXEK 1_~Թ!(*OvSsC+?!;8?J'[B~[H>_|>iZΟ0]|' cI.*g`N>iح)oGMW(B~_6d [B~W|WZǞ I.&ʗ{n94V}Z }ku3ی.o*?!V>˘0|yW]<~1|-4Vԇa;k ?WN xO7Oǟn_%/?Ԗ|> ' hS#S[aෟ{oʧw !) ;9ϘoC]9wm."_ey7㓅]|Ͻ.)哅]|ydO]裵2C+|CÇ>ԉS熮di0ʧhH;>N,:7DLJY>Q؅G4;Hv?X,&O|{AZTp>`?揌|{oe{8!dGN>~Zw*?쎲Wg\?{r.J|_β`S(p~qIENDB`Dd0*<DDL  C (ACE_logob*tzNm*:n*tzNm*PNG  IHDRPLTE79de%&e2}bKGDHgIFg :Hf cmPPJCmp0712OmIDATxrֵդ)JES)J,8YO8Ydpw9nӦM <^֩33yyNx좝t{|Ex9?hNM]5s㫚ii?ί9Z岠ϔoEX9}{! rv.}|)Gc.vGY{f`.l \4\l ͥ@k2|U@2 Rchkޫ22>(+??$Vo7A(+ ŕz ڀVnuAȸ[9̙ X]yA 6C˺xsfp恦pN ™9#hg`j$$OVЍ02ht/TlyIs0!$ITǞ 4oP@S= 43&Nh'M\80hi,4N NNI^8Aa ~&A[4-:bIڤqA7$mQHڦqA8Ҁ6jZYىm8?Mڪq(A mrӃ6cѠm`jv},ham84MDl жv"AmTU%W 5R :@['4 z\+hӝmQ@km܃@;6|m"%h ( G`h ( K`hs˹G6~&A{%01hA}: O# mf ɏ7h(A;uD1]ʜA[%s`󗯇@>7h{x5G ;8hW>wN{hfB 5Q4&ǿK#[̄n]4?dI}.̻BLH' .OkCJcuCJBoE##^` ?S'v&WDHwPD=w>GǛL~2N''47V?J9^V聍ԸK=6?y96OS';OmϹOM ΑsOj-0ha$PƓ}YpnkYc|Fzu`v~F[.?&}(m@QI20UǦ]Z6V(L>jUJ?hҢ fGaTR:wd 41W֢t:#]b?D+]B_s`j;\*[U\U'֢{C ⧋'Ԣ*jхhE;T*Ԣhzra-z7ԯs@-c#Vs@1d~X*uB?4!9VV趂BJEB*O%dH.RVVi*ur2?4r CZrTr a ВK<.k*] rҵZ'C@+sP>װ^nH ejբeZYlM +էEf(*oeHmO|["S# ,C4;H8.-Z4P>-Z>3jhR'CQE]bH +թ%$THzQ;(]E =όZ:?1E$Z|ft +ibP^NOv,+u14&;xÖdϒRa~Ġhrǐx aJ E$5 :˂tݥݯb89Ir=uН%{#54D3RGR,? IAW[wp @g3E3GlhFjIVbS49PR^-'V[}~KANbГQ'ŠzP\S4:Lb^=Ql!~qyDbkhIvqyD!Q\^=Vb$Ҹzti(kHp$5|Ġ]忋>Jp$vufI@^gf#yy QjokN$qy]Ŧ8a==.(;<.&-߃j5i >."95i9!Q\N=vq9D~W"˩'Zxߒ\ q4|=.& j򸜚trjӤM)t?.R]\NԘ٧l'ϥϥ6i:Q.!Q\> Z|J*qŀ7R˥TOWZ\JϕzWwGK6CqP@\.g3KB_0GBSPr)%\Jf5BjfJO. q}ţT{P@ QP.;(U؇X sG`" K 铯8~1rr;Dj$0K5_q&AkJJ dj#+)HB<7:)I{dВGpg;1[JȆ'uJȆ'yJ+M:|'uaGC4DNi|>Hi)@T'G= dԫ Y>4K@V]QJ?ɨ8'UW\I!.dM(9!^nI !-h/w'A\ #"M(3qߧ[%%ݘ@'>]4ӯ1wDCZB?dstGvQ\GM6Oⶏ|8 qq'P>G1Bľq4Ԍz71}Y8)u>Ycia9:]wxG>5|Lּ~B!|*F̰r[S?3w>_4Kޞ;#nJ==\A?4x|?? rO$üMR #o^*TdޠmO hr>)+}RWJ]RSJ]RSJ#=R:OJ#w?@;}hv8=m!=Rm~1z*A;x(hy~̣>}Jà*Alah1a Ц#qP6qmЖg ڴy@ D6m:Ul:лm<͖XІC A5-h'hfC  ڬyA<ㅃjz6;^72]O?12ն̠6j#ꖖ>@k[ZrJZҲ>UYVyZ9MAp.@Nm <=>wjV;sSO kt@POźPwGqHd8i/՝ۋYjfj!̠qV=J2svu8^@DEױ>R!~:Cz i}YRv=+A?ɮ|q}:|F8B_n XIENDB`<@< H1NormalCJ_HmH sH tH J@J  Heading 8 & F<@& 6]aJT @T  Heading 9 & F<@&CJOJQJ^JaJDA@D Default Paragraph FontViV  Table Normal :V 44 la (k(No List H@H ^ Balloon TextCJOJQJ^JaJ4@4 }Header  !4 @4 }Footer  !B'@!B cComment ReferenceCJaJ>O1>-Engineering Spec F8@B8 c Comment TextCJ.OQ. c Char Char1@j@AB@ cComment Subject5\2ORq2 c Char Char5\@@3V0RevisionCJ_HmH sH tH vtGefnoz{ de}lz{5Nl  Q4 } `  9 : \ ] w@0@0@0@0@" 0@0A" 0A" 0B" 0B" 0B" 0B" 0@0@0A$ 0@0@0@0@$ 0@0A$ 0 @0@0@0@0@0@0@0@0A$ 0 A$ 0 B$ 0?C$ 0@C$ 0@C$ 0@@0A$ 0 @0B$ 0@0C$ 0'@0D$ 0B@0D+ 0C$ 0'@0$ 0$ 0$ 0@0@0$ 0@0@0C$ 0'C$ 0'C$ 0'$ 0@0@0@0C- 0@0Gefnoz{ de}lz{5Nl  Q4 } `  9 : \ ] d ;78B-.*|}~Nrstw@0@0@0@0@" 0@0A$ 0@0B" 0fB" 0fB" 0fB" 0f@0@0A$ 0@0@0@0@$ 0@0A$ 0@0@0@0@0@0@0@0@0A$ 0@0B$ 0C$ 0C$ 0C$ 0@0A$ 0@0B$ 0{@0C$ 0@0D$ 0@0D+ 0C$ 0C$ 0C$ 0C$ 0C$ 0@0@0C$ 0@0@0C$ 0C$ 0C$ 0 C$ 0 @0@0@0C- 0C- 0C- 0C- 0C- 0@0B- 0@0B- 0@0C- 0C- 0C- 0@0B- 0@0B- 0@0C- 0@0@0@0@0@0@0@0@0@0@0@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00Gefnoz{ de}lz{5Nl  Q4 } `  9 : \ ] d ;w@0@0@0@0@" 0@0A$ 0@0B" 0B" 0B" 0B" 0@0@0A$ 0@0@0@0@$ 0@0A$ 0 @0@0@0@0@0@0@0@0A$ 0 @0B$ 03C$ 0@C$ 0@C$ 0@@0A$ 0 @0B$ 0@0C$ 04@0D$ 0O@0D+ 0C$ 04C$ 04$ 04$ 04$ 04@0@0$ 04@0@0C$ 04C$ 04C$ 0 4$ 0 4@0@0@0C- 0- 0- 0Z00mX00@0 Hr y L d%~v!#%(),/147n{ d z N 9]8.~tv "$&'*+-.0235689uv @ @H 0(  0(  B S  ?~~lww9*urn:schemas-microsoft-com:office:smarttagsplaceB*urn:schemas-microsoft-com:office:smarttagscountry-region |tw tw3**55EEGGooyz{{  EEcc||MM  QQW   1 1 3 3 } } ) ) ; =     3 3 9 9 > > E I U U 8 > > F d ;Mrrw**55EEGG  EE||MM  QW3 3 }     3 3 9 9 > > E E I I U U " " > > F d ;))-LLMw-F`"Go6>v.0vi, P.i d ( /- 0xR& 8;(>8Ui x9Q>Og0axF&li8b(;~5 />&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^|iM0xRlM6$z[LiNЗt9P_܈*|bxo,gRXmx$M%nPHf,n6$zPeen4{!NopJqs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h ^`hH.h  ^ `hH.h ` L^` `LhH.h 0^0`hH.h ^`hH.h L^`LhH.h ^`hH.h p^p`hH.h @L^@`LhH. ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH..........qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 /h [LiNaXm- |b~5 /lł o6Peen|iMQ ^`;o(hHPART ‚!hh^h`;o(hH.‚"^`56o(hH.‚#^`56o(hH.\Â$^`56o(hH.Â%00^0`56o(hH)4Ă& PP^P`o(hH)Ă' ^`o(hH()ł( ^`o(hH()V2ł#^`56phhH.X||--                  l                                                                      V9        Fk10m7 m LX}; ^| b , fO Td< &,5C:4Dun65bL!h!2n!e"X{"#$N_$N&Z'y'b2(!)<*g*[ +$+ye+e+_-;.G.$5/f/p0 1!1/1H1k2;33%84567$80 9q,9P9zP:P:<Y <<6<'=(C=h=}>;?e?8KM]L?CSX1ADp+yZRt{7*\] Xx=HMITaKwxT&jgQ=}@"o(^8L Ye|g`p/?Jc}<7|)}(N /T[4gXq}~9DK s=ggyE7=OC>{w]5NExZA)k*^;O_v  g04pA#j@ kv-:e)3A  hCa 6DVh'%whkBkVl,@zEw@v0@UnknownG: Times New Roman5Symbol3& : Arial?5 z Courier New5& zaTahoma;Wingdings"z|FE3FP٦  # #d 2QHX ?ENGINEERING SPECIFICATION Jack BeneProd-                        ! " # $ % & ' ( ) * +, Oh+'0  8 D P \hpxENGINEERING SPECIFICATION Jack Bene Normal.dotProd13Microsoft Office Word@@>@4Z`6@F՜.+,0 hp|   # ' ENGINEERING SPECIFICATION Title  !"#$%&'()*+,-./0123456789:<=>?@ABCDEFGHIJKLMNOPQRSTUVWXYZ[\]^_`abcefghijklmnopqrstuvwxyz{|}~Root Entry FhAz`GData ;5P1TabledWordDocument8tSummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q