ࡱ> %` cbjbjNN 8b,, %%%8P%d% `,|&&(&&&'.'' _______$Iahcf_'''''_&&_;+;+;+'p&&_;+'_;+;+VCP[&p& 5ڑ%M(p[&__0`*[&d(dLP[dP[0'';+'''''__e*'''`''''    t  t     ENGINEERING SPECIFICATION SYMCOM MODEL 460-15-100-SLD SINGLE CHANNEL SEAL LEAK DETECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 460-15-100-SLD, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CE marked for use in the European Union and evaluated against IEC 60947 Low Voltage Switchgear and Controlgear. Performance/Design Criteria: SINGLE CHANNEL SEAL LEAK DETECTOR Protective Leak Detection Functions: The equipment shall provide notification of the following conditions: high resistance detected by a probe, indicating a possible absence of conductive liquid low resistance detected by a probe, possibly indicating the presence of conductive liquid Capabilities and Features Inputs The equipment shall accept single-phase input voltage rated 110/120VAC. The equipment shall accept single-phase input voltage at 50/60 Hz. The equipment shall accept one control input. Outputs The equipment shall include two Form A (NO DPST) relays. Contacts pilot duty rated 360VA@240VAC. Contacts general purpose rated 8A@240VAC. Functional Specifications The equipment shall include: an input sensitivity from 4.7k to 100k ohms, adjustable an external jumper to reverse relay logic automatic reset The equipment shall allow the user to invert the relay operation occurring when the resistance of the probe is above or below the sensitivity setting. The equipment shall include two indicator lights. The light scheme shall have the capability to indicate whether the resistance of the probe is above or below the sensitivity setpoint. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 3.5kV. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 3 and Level 4. Specified limits shall be 4kV line-to-line and 4kV line-to-ground. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave Compliance. Specified limits shall be 6kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for one minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Enclosure Class of Protection: The equipment shall provide IP20 (finger safe) protection. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -20 to 70C (-4 to 158F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 3.5 H X 2.084 W X 2.350 D. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section       4-  TITLE \* MERGEFORMAT ES-460-15-SLD_A1  DATE \@ "M/d/yyyy" 5/18/2010  0;CJ]^_`stzµqbQCQ2 h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhICJOJQJ^JhkNCJOJQJ^JhhkN5CJOJQJ^JhZ5CJOJQJ^Jh{Cd5CJOJQJ^Jh0/5CJOJQJ^Jhh d5CJOJQJ^JhheV5CJOJQJ^Jhh5CJOJQJ^J ^_`~JJ4 Y0b@ P !$`'0*-/2p5@8;=@CPF I1$gdE?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdEB _0b@ > hP !$`'0*-/2p5@8;=@CPF Ibdh1$^b`gdb`hitT9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdZ7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdEt { | T9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd-7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdFz1:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]  z { | ν{iZK=, h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJh]5CJOJQJ^JaJh@z5CJOJQJ^JaJ#hEh]5CJOJQJ^JaJ#h6h#$5CJOJQJ^JaJh#$CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h|CJOJQJ^JaJ h^_h}CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJ#h]h}5CJOJQJ^JaJ °}kYK:,hcCJOJQJ^JaJ h^_hcCJOJQJ^JaJh0CJOJQJ^JaJ#h6h65CJOJQJ^JaJ#h^_h^5CJOJQJ^JaJ#hEhE5CJOJQJ^JaJhE5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ#hEh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh@zCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh6CJOJQJ^JaJ R:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdE7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm ;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z W7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd6:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gdGu7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdE     # , - 2 @ i j o p { | ³seWIWIWIW7#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#hh95CJOJQJ^JaJh9CJOJQJ^JaJ#h0h5CJOJQJ^JaJh95CJOJQJ^JaJ hEhj!MCJOJQJ^JaJhcCJOJQJ^JaJ h^_hcCJOJQJ^JaJh kCJOJQJ^JaJ   X7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd0:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gdGu5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdc   UU9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-   䤕p_N= h k5;CJOJQJ^JaJ hx5;CJOJQJ^JaJ hZ5;CJOJQJ^JaJ h'5;CJOJQJ^JaJ&h'h@z5;CJOJQJ^JaJh95CJOJQJ^JaJ#hxh&,5CJOJQJ^JaJ#hxheV5CJOJQJ^JaJh@zCJOJQJ^JaJh6CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ Q7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd09$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdb   K d f  :\`ghͻ͎ͭn`O>>` h kh kCJOJQJ^JaJ h kh0/CJOJQJ^JaJhXCJOJQJ^JaJ#h0h05CJOJQJ^JaJhP:CJOJQJ^JaJ hchP:CJOJQJ^JaJh5CJOJQJ^JaJhbCJOJQJ^JaJ#h0h05CJOJQJ^JaJh kCJOJQJ^JaJ#h0h}>S5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ   K V9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd k7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd09$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd kK O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd09$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdb9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdb  W7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd<27$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd09$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd hP7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd<2>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd69$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd0/h$69;<Cop@Gŷ||||n`n`nO hmhZCJOJQJ^JaJhCJOJQJ^JaJhbCJOJQJ^JaJh kCJOJQJ^JaJh0CJOJQJ^JaJ h^_hOCJOJQJ^JaJhOCJOJQJ^JaJhXCJOJQJ^JaJhbCJOJQJ^JaJ h<2h6CJOJQJ^JaJh6CJOJQJ^JaJh{CdCJOJQJ^JaJopP7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd<2>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdO9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdO jUU7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdb9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdO9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd k!hijk  \] )DEKLŷ|||n|||`|ha'CJOJQJ^JaJh"CJOJQJ^JaJhv CJOJQJ^JaJh6CJOJQJ^JaJh&,CJOJQJ^JaJ h^_h4gCJOJQJ^JaJhH1CJOJQJ^JaJhP:CJOJQJ^JaJhCJOJQJ^JaJ hmhZCJOJQJ^JaJhZCJOJQJ^JaJ!jkO8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdb 1KLPP9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdb7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd Lb9:Hŷ|kZZZZZLhECJOJQJ^JaJ h^_h+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJhv CJOJQJ^JaJh0CJOJQJ^JaJ h^_hCJOJQJ^JaJhCJOJQJ^JaJh+yCJOJQJ^JaJ hchcCJOJQJ^JaJhGuCJOJQJ^JaJhje?CJOJQJ^JaJhj!MCJOJQJ^JaJ9:O8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdb:'P9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdb7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd '5Cduw}~ͿﱠvhvhvhZhv CJOJQJ^JaJhqOCJOJQJ^JaJh<_CJOJQJ^JaJh*CJOJQJ^JaJhH1CJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJhCJOJQJ^JaJ hEhECJOJQJ^JaJ hEh<2CJOJQJ^JaJ hEh+yCJOJQJ^JaJ#S8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH1Q[\]_`tuv±|t|l|dR#h}h{s 5CJOJQJ^JaJh{s OJQJjh{s Ujh{s Uh{s h{jh{Uh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJhCJOJQJ^JaJhH1CJOJQJ^JaJ h^_h4gCJOJQJ^JaJ2\]NLLLL:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdd5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdc2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ ;_`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$/09:;`abcǿǶϲh[hkNOJQJh{h0mHnHuh5h{s jh{s Uh{s OJQJ#h}h{s 5CJOJQJ^JaJ,jh}h{s 5CJOJQJU^JaJ_`abcZ:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pH@PBP/ =!"#$% Dd0*<DDL  C (ACE_logob*tzNm*D n*tzNm*PNG  IHDRPLTE79de%&e2}bKGDHgIFg :Hf cmPPJCmp0712OmIDATxrֵդ)JES)J,8YO8Ydpw9nӦM <^֩33yyNx좝t{|Ex9?hNM]5s㫚ii?ί9Z岠ϔoEX9}{! rv.}|)Gc.vGY{f`.l \4\l ͥ@k2|U@2 Rchkޫ22>(+??$Vo7A(+ ŕz ڀVnuAȸ[9̙ X]yA 6C˺xsfp恦pN ™9#hg`j$$OVЍ02ht/TlyIs0!$ITǞ 4oP@S= 43&Nh'M\80hi,4N NNI^8Aa ~&A[4-:bIڤqA7$mQHڦqA8Ҁ6jZYىm8?Mڪq(A mrӃ6cѠm`jv},ham84MDl жv"AmTU%W 5R :@['4 z\+hӝmQ@km܃@;6|m"%h ( G`h ( K`hs˹G6~&A{%01hA}: O# mf ɏ7h(A;uD1]ʜA[%s`󗯇@>7h{x5G ;8hW>wN{hfB 5Q4&ǿK#[̄n]4?dI}.̻BLH' .OkCJcuCJBoE##^` ?S'v&WDHwPD=w>GǛL~2N''47V?J9^V聍ԸK=6?y96OS';OmϹOM ΑsOj-0ha$PƓ}YpnkYc|Fzu`v~F[.?&}(m@QI20UǦ]Z6V(L>jUJ?hҢ fGaTR:wd 41W֢t:#]b?D+]B_s`j;\*[U\U'֢{C ⧋'Ԣ*jхhE;T*Ԣhzra-z7ԯs@-c#Vs@1d~X*uB?4!9VV趂BJEB*O%dH.RVVi*ur2?4r CZrTr a ВK<.k*] rҵZ'C@+sP>װ^nH ejբeZYlM +էEf(*oeHmO|["S# ,C4;H8.-Z4P>-Z>3jhR'CQE]bH +թ%$THzQ;(]E =όZ:?1E$Z|ft +ibP^NOv,+u14&;xÖdϒRa~Ġhrǐx aJ E$5 :˂tݥݯb89Ir=uН%{#54D3RGR,? IAW[wp @g3E3GlhFjIVbS49PR^-'V[}~KANbГQ'ŠzP\S4:Lb^=Ql!~qyDbkhIvqyD!Q\^=Vb$Ҹzti(kHp$5|Ġ]忋>Jp$vufI@^gf#yy QjokN$qy]Ŧ8a==.(;<.&-߃j5i >."95i9!Q\N=vq9D~W"˩'Zxߒ\ q4|=.& j򸜚trjӤM)t?.R]\NԘ٧l'ϥϥ6i:Q.!Q\> Z|J*qŀ7R˥TOWZ\JϕzWwGK6CqP@\.g3KB_0GBSPr)%\Jf5BjfJO. q}ţT{P@ QP.;(U؇X sG`" K 铯8~1rr;Dj$0K5_q&AkJJ dj#+)HB<7:)I{dВGpg;1[JȆ'uJȆ'yJ+M:|'uaGC4DNi|>Hi)@T'G= dԫ Y>4K@V]QJ?ɨ8'UW\I!.dM(9!^nI !-h/w'A\ #"M(3qߧ[%%ݘ@'>]4ӯ1wDCZB?dstGvQ\GM6Oⶏ|8 qq'P>G1Bľq4Ԍz71}Y8)u>Ycia9:]wxG>5|Lּ~B!|*F̰r[S?3w>_4Kޞ;#nJ==\A?4x|?? rO$üMR #o^*TdޠmO hr>)+}RWJ]RSJ]RSJ#=R:OJ#w?@;}hv8=m!=Rm~1z*A;x(hy~̣>}Jà*Alah1a Ц#qP6qmЖg ڴy@ D6m:Ul:лm<͖XІC A5-h'hfC  ڬyA<ㅃjz6;^72]O?12ն̠6j#ꖖ>@k[ZrJZҲ>UYVyZ9MAp.@Nm <=>wjV;sSO kt@POźPwGqHd8i/՝ۋYjfj!̠qV=J2svu8^@DEױ>R!~:Cz i}YRv=+A?ɮ|q}:|F8B_n XIENDB`$DdRT  D  C Acusb<$d&<TX$ n$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGO1>-Engineering Spec F8B8 qO Comment TextCJ@jAB@ qOComment Subject5\cb ^_`hit{|K hop j k 1 K L 9:'2\d0000 00 0 0` 0` 0`0 000 00 0000 00B 0 0 0 00 00 0 0 0D 0@0 00 0 0 0 00 0 00 0 0 0r 0 0@0 00 00 0p  0p  0p  0p  0p 0 00 00 00 0" 0" 0"0 00 00 0 00 ^_`hit{|K hop j k 1 K L 9:'2\];_`ad0000 00 0 0` 0` 0`0 000 00 0000 00 0 0 0 00 00 00 0 0 00 00 0 0 0 00 0 00 0 0p 0 0 0 0p 0p0 00 0k  0k  0k  0k  0k 0 00 0000 00 0 0 00 00 00 0 000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00 ^_`hit{|K hop j k 1 K L 9:'d0000 00 0 0` 0` 0`0 000 00 0000 00B 0 0 0 00 00 0 0 0D 0@0 00 0 0 0 00 0 00 0 0r 0 0 0 0r 0E0 00 0  0  0  0  0 0 00 00 00 0J 0J020100 Bl hLc  #&)+/`t  K j:_c!"$%'(*,-.0b_tc l8@0(  B S  ? OLE_LINK1 OLE_LINK2dd  adad300;]{{K  goppj D E _u:__ddf;;<<ffggpp@@dX}0xRs0xRP.i x~5 /0xR=8fEJ78Fb\>NdNBfE2E0xR/Kd#8TfEXfEZZx)unJeIx^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()2EP ~5 /#8TJ78)u/K\>sX}eI=8dNBX~5 /L . ZZ . ^`;o(hHPART !.!hh^h`;o(hH.h!."^`56o(hH.!.#^`56o(hH.@".$^`56o(hH.".%00^0`56o(hH)#.& PP^P`o(hH)#.' ^`o(hH()#.( ^`o(hH()7 m d;  ' P {s , fO /< |J*&,05C:.MIun65bdx5 -!L!O!2n!e"X{"#${4%!)<*g*$+~Q,0/f/p0?0F0 1H1J1Fz1k2%84556663^7_8q,9k.:zP:P:<Y <<}>?j?je?c^BCCD,EYOE"FGOGKGHQIvKXLj!MkNRO,VOqO}>SWTeVqX^_,8_D`3s`bdPb0c d{CdS[fCgiEEiS6jkjkelQVmF9oeod@pBpCq_wsGuBluByz0j|,u}P~z~"`-}{ ^p? E`Fo|Hqre>Ybx<2M]CS1A Tg<!o+yZRt{s1.\] xE;=Tax,Q=T}Xo6^8LZ|[0g`hON|)}(X3I/T[4gXqV 9C*" sz=gpg=OCOA)oS{_v g0A#1c k-3a'*" 6zCa<_y .'%hklb@z$k kEod/0q2@7%cP@UnknownGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma" ܑFFӑFv >Yv >Y!dDD 2QHX ? ES-460-15-SLD_A1LarissaLarissaL         Oh+'0|   , 8 D P\dltES-460-15-SLD_A1Larissa Normal.dotLarissa3Microsoft Office Word@ @:}@Z@Xؑv ՜.+,0 hp|   Y>D' ES-460-15-SLD_A1 Title  !"#$%&'()*+,-./013456789:;<=>?@ABCDEFGHIJKLMNOQRSTUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~Root Entry FA?ڑData 2W:1TablePcdWordDocument8bSummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q es-460-15-sld-a1.doc - Littelfuse - 8.1U3