ࡱ> oqn%` fbjbjٕ 8\VVVVVVVjV'V'V'8'<'jD9,(((((;*;*;*8888888$p:h<8V(+7*;*(+(+8VV((g8...(+XV(V(7.(+7..V)6@VV6(( Pg bV'+Xi6 u7|90D9u6 ^=+^=6^=V6;*"]*.u**;*;*;*88-X;*;*;*D9(+(+(+(+jjd  jj jjjVVVVVV ENGINEERING SPECIFICATION SYMCOM MODEL 233-1.5-P PUMP MONITOR/PROTECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association The 233-1.5-P shall be installed according to the latest version of the National Electrical code. WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the pump monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 233-1.5-P, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be cUL Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CSA certified as class 3211-03Industrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be CSA certified as class 3211-83Industrial Control Equipment-Motor Controllers-Auxiliary Devices-Certified to U.S. Standards. Performance/Design Criteria: SINGLE-PHASE PUMP MONITOR Protective Functions The pump monitor shall provide protection against the following conditions: overload (125% of calibrated normal operating power) dry run/dead head (adjustable to 70-90% of calibrated normal operating power) undervoltage (fixed at 190 VAC) overvoltage (fixed at 265 VAC) rapid cycling (4 restarts allowed in a 60 second period) Capabilities and Features The pump monitor shall include: a calibration method to determine normal operating current and power conditions an adjustable restart delay after non-voltage faults of 2-225 minutes or manual restart an adjustable dry run/dead head trip setting of approximately 70% to 90% of calibrated normal operating power a fixed overload trip delay time of 5 seconds a fixed dry-well drip delay time of 4 seconds a fixed voltage fault restart delay of 2 seconds The pump monitor shall include a SPST output relay contacts pilot duty rated at 1.5hp at 240VAC. The pump monitor shall have two indicator lights. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, calibrate mode, or fault mode. Fault modes shall be dry run/dead head, overload, high/low voltage, and rapid cycle. The pump monitor shall transmit calibration data, run hours, trip points, running points, and fault information via an infrared LED that can be processed by the SymCom Informer. The pump monitor shall provide the ability to reset run hours and disable rapid cycling protection. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 1000-4-2, Level 2, 4 kV contact discharge and 6 kV air discharge. The equipment shall be immune to electrical surges per IEC 1000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. Environmental Requirements The equipment shall operate continuously without de-rating in ambient temperatures of -40 to 70C (-40 to 158F). Mounting: The equipment shall be surface mountable on a backplane using 2 screws, bolts or similar mounting hardware. Dimensions: The equipment dimensions shall not exceed 2.93 high X 5.26 wide X 2.9 deep. Conformal coating: The equipment shall contain harsh environment conformal coating to help extend product life and to protect from hostile environments including moisture, temperature variations, salt spray, organic attack (fungus), and aggressive chemicals and vapors. En SEQ CHAPTER \h \r 1d of Section       4-  TITLE \* MERGEFORMAT ES_233-1.5-P 4/17/2008 4- '0GHIR]^dP Q R [ ɺzhzhzZH#h^_h*5CJOJQJ^JaJh,CJOJQJ^JaJ#h]h*5CJOJQJ^JaJh*CJOJQJ^JaJ h^_h*CJOJQJ^JaJ#hh*5CJOJQJ^JaJh#5CJOJQJ^JaJh*5CJOJQJ^JaJh*CJOJQJ^JhCSh*5CJOJQJ^Jh,5CJOJQJ^Jh*5CJOJQJ^JHIQK:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd*B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd*eQR]^Y5$ V0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd#7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*^P E>$ _`0v*8@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd*A$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*P Q R [ \ _ MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd*9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*[ \ x \ ^ _ ` y d e f ῰АО~l~l~lZI h9hoCJOJQJ^JaJ#h9ho5CJOJQJ^JaJ#hh*5CJOJQJ^JaJ#hh*5CJOJQJ^JaJh,CJOJQJ^JaJ#h^_h*5CJOJQJ^JaJh*5CJOJQJ^JaJ h@zh*CJOJQJ^JaJ h^_h*CJOJQJ^JaJh*CJOJQJ^JaJ hh*CJOJQJ^JaJ_ ` i j O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd*j x y R5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd* X9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd*9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*4$ S0P !$`'0*-/2p5@8;=@CPF I1$a$gd* e f V9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd*7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd* f g Z5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdo5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdo f g l    ! " 4 5 6 J P T оygVH7H7H h^_h*CJOJQJ^JaJh*CJOJQJ^JaJ hh*CJOJQJ^JaJ#h^_h*5CJOJQJ^JaJ hk~5;CJOJQJ^JaJ h*5;CJOJQJ^JaJ&h'h*5;CJOJQJ^JaJh*5CJOJQJ^JaJ#hh*5CJOJQJ^JaJ h9hoCJOJQJ^JaJ h9hoCJOJQJ^JaJhoCJOJQJ^JaJ 5 6 K<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gd*6 K L V7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd*7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd* Zg-Z[v78rs{irŴŴӴŴӦ hZ%h*CJOJQJ^JaJ hjh*CJOJQJ^JaJh,CJOJQJ^JaJ h^_h&iCJOJQJ^JaJh&iCJOJQJ^JaJ h^_h*CJOJQJ^JaJh*CJOJQJ^JaJh CJOJQJ^JaJ4 ;ZX7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd*S:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd&i7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd*8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd*wArsS7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd*8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gd*:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd*U=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd*4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*    BCQ_vw/<=ӷ}l h9hoCJOJQJ^JaJ h9hoCJOJQJ^JaJhoCJOJQJhoCJOJQJ^JaJ h65h*CJOJQJ^JaJh<~-CJOJQJ^JaJhO2CJOJQJ^JaJ h^_h*CJOJQJ^JaJh&iCJOJQJ^JaJh*CJOJQJ^JaJ)&YY4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd*8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd*7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*&'BCP8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd*7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd*CZ7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd*4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gd*/0Z4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd<~-8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd*0<=['4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdo7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd*T7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdo9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdo9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdoʹ|qmeaeaeaea]U]M]j\hJ|UjhJ|UhJ|hDjhDUh8Ch[h*OJQJh*CJOJQJ^JaJh*jh*U hCh*CJOJQJ^JaJ#h^_h*5CJOJQJ^JaJ h^_h*CJOJQJ^JaJh*CJOJQJ^JaJ h9hoCJOJQJ^JaJhoCJOJQJh9hoCJOJQJFF>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd*=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd*gd*:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd*?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd*d5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ ;_`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd*2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$  "#/0;abcdefǿh8ChDh8hJ|jhJ|U,jh}hJ|5CJOJQJU^JaJ#h}hJ|5CJOJQJ^JaJhJ|OJQJ_cdef2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:p*@PBP/ =!"#$% \Ddg g  B  C Aulb_kD*(Dn_kD*(PNG  IHDRΏ sRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCAIDATx͑8`V&h=+ g"8r `_#)S#A3(b"T>tPͮoSjߨw~CsWM|TeMw^{Wu%eQ^'3_/^<|)xRtBtB~"yٙOoޘxJO|"x& ?2y'W.Kdos/}>/{yΞ}6/{yܳg͏2esϞ}.? y'!<2y<:x*3cQǻ:|}7SXw92sxe9gsuUg𳚧}?yzgz^i^zFi^zFi ti~,])_t)w:$xwb 2Zx(dj}_ydQ/Ϗ+Ku"4#oKx_SgyWG^/]Z}c ީz6|^y h?(t|_:M?W[+Vy8OT[ O *|: ?K&4md> M3*s ?R>7M8fIH>JWo23|+DFN Ay'lÎ4U{$⻡3QuNcà^j4<|Hc<6 JǒöE 06@‡xޞD=+lDasbށŏ& kdAQL,_Wa3gi @4:{- c7mYSsh`i̬r1JGeӁ$24L{$ciX%1O)40|0$N Pǹ&SǫNi⧩;_v¡{XK. g8+9>N['7dL\9$9zݥlq>ΓK+|\%uG㉲8|&US!P2>_Cvс֨4SQj]ZNO,"m\>>N'c8GiG }̨sW^<5N_mfJZfTROSɛJ ~s T6s>) Q* GR?tUQai=Ql5>CR݈aǣ=gzz<0NQU'*g:IIszNXSGy+Wr'P,>r|DQq5ytB\<]xxrppV\ <(܄*ᗋ.gS~?G=WF)᧫S5Ïǧ)|~Sy`ø S_ÚQ=Q~P;_P~oQ?_Q>HJsV]y{t=?`|cE~zap?a|giߏ>V~o;_~#|"Cxsݓ*žƧ-xǣsO~8`~?<>aż55`qwW>7'ȯ{'^ݎ'?· rߐOWop[U~9 oޞx):rѪ&f|zρ|;~ߦ|rU_nMʧ˯#d>8d~OSV7mgS}~ɼBö|{:?1f|:ތ?Ʒ7v3obޞ#~:;? ~8"~| 탼]/~ ߇|>çB~ =mx{ߊ?ȷ]o W?~?~$߇%wO???_?????wOo#/g׼~~ou|{?}? SE6|{%?j=ۧxw.?﵌ދFg~)ț$w.dJ>^~:ZKR~&`hB𭘋?Mt8͉?⼫ʷ𳔟p~(橻 gOy{ϸۺB/܋1G~0KZIx}z|nF*9?qIĤ凄7}ħ52neG+>\7w;痔?ķ[_>w䓸'aᣳ;Mxs*Ajϯ MO!?Z)3c)ݪXrg>?]/U䳗;[_g.?~_Ƿb5sB| |~/'8t|.3uﲘ%h ;o;F SS @~OQx Hw?Ly t5xY~)'/ \ ]S;y{`>Dؼo(}KAcXſ^ y d!~ ٿw[dc??僂:z>N6dZ!ݛ7`14vά!y>lFyw+¯~|`׵W7כ*3n{g?#Qx[[o=@}5?a#oyW?bt=?`o|#;4VN}|Y9gW5痾 ߡ<|y󳚟Q~B_((Ā{MVSzr|3VɿVx!FoxyŲレ}b޼׮zVw9^/ޓ W} S9Cr\jx(/^{;K Vsx͟M|xP.NM _\2lm֖w$uCWbgyOӁW ?@ڎ|+^Bx ߨ,뭤o-[W]'~pY?^#cphG΂7$?ǓD~~c%y N7$?;z4n Gu?vW$?d+` oT$|tVቡM籡h|WwII#ͯ k{1C|TLf*9GVlbq^uY}P݇i3Su#bmщa GCVexSMXr(#- _oYX<†'Ց X*"|TC->ZuwBm# EA=jG12 eQ*JZfT9V{&iGuLSᣲ7gzF`mc4)8GIR :SyN r6x\ >J !/{IB>NRSA.(<_V>iSn`FC>Sf(Kk~\wN;QLJjҢå,}KnyyR^yq݅qW^G/O}/R>N0$+39>)[;1_3/$Q.|\'Gъ11ʖqwQ.|"=I$Be'O,T&3F)ķ?VM8sHOZC &2zK=$KI''2͗>Y§U' *I$H&|-V'}w7z()?R4'ҧ~I'ad$FcY@KLdʧ3J=ͼ$R>-|kso*4 t|y x1OU{L{iAj7N t>͡@̬OIs7~tFa8 '/o]G,|1~T><Ț^2Ƽ wB>/Aa[Ïc_.%gIZG*}l֌RZ'd7'~~!9jXGY^XG6c;aW(J{32R?{ɇ+30h,QΣ#/$F>`xgT;󋴷vrO}( >3:e6 ~Nf3}ϢmWݶKv~޶1';3U#mٜYmW2[rz +=NsJ~Jw%M,_'{-O.fXwjw5?W;=_#z=_#l?^z[—^_—-R񾔧?_zܳT/މ rz0|@'?lC% +͗,<_|*^|sV ^|v_xL ^*mg]86tY6 >gF|ʆ}[4P:냵<^|'Ky&"<_fuB&/_wMM^^zCU~ϳsyi1?g=W2+sCs?Le ΋f)wK쳿%ϝ{ /}AM<~f/IxYלsϺIf>VF,tCYۜ⪫Օ@@mDg@2_1-#[p䵴)1N嵤kѲSG3W1)we'v6^H/[Y=YP*e5/umg +PT|Z7uԱxc5*z[^G]E/>kPZ*dv:/Ϗw?=d&KIWj,[VѢ~64X*`M!AAIENDB`<@< *NormalCJ_HmH sH tH DAD Default Paragraph FontRiR  Table Normal4 l4a (k(No List>O>*Engineering Spec F4@4 ,Header  !4 @4 ,Footer  !H"H # Balloon TextCJOJQJ^JaJB'1B O2Comment ReferenceCJaJ8B8 O2 Comment TextCJ@jAB@ O2Comment Subject5\f\HIQR]^PQR[\_`ijxyef56KL;Z/ g@0@0@0@ 0@0 0@0B 0]B 0]@0@0@0@0A 0@0@0@0@ 0@0A 0k@0@0@0@0A 0k@0B 0@0C 0@0C 0C 0@0@0A 0k@0B 0@0C 03D 0ID 0ID 0ID 0ID 0I@0B 0@0C 0 0 00HIQR]^PQR[\_`ijxyeffg56KL;ZwArs   & ' B C / 0 < =  ;_cdg000 00 00 0I 0I0000 0000 00 0`0000 0`0 00 00 00 00 000 0`0 00 06 0L 0L 0L 0L 0L0 00 0 0 0 0 0 0 00 00 00 00 00 00 0  0 0 00 0' 0 00 0 0 00 00 0 00 0 000000000000@0H00@0H00@0H00@0H00@0@0@0@0@0@0@0@0@0@0@0@0H00$HIQR]^PQR[\_`ijxyeffg56KL;ZwArs   & ' B C / 0 < =  ;g000 00 00 0I 0I0000 0000 00 0`0000 0`0 00 00 00 00 000 0`0 00 06 0L 0L 0L 0L 0L0 00 0 0 0 0 0 0 00 00 00 00 00 00 0  0 0 00 0' 0 00 0 0 00 00 0 00 0 J0I0J0I0JJ0I0J0I0J00 @0J00@0 @000000000@00t 00 =[ f  ',Q^P _ j 6 &C0_f !"#$%&()*+-ef =Vc?b$;G^* '|b$Û絖b$H!q0B߇c_g"`@@0(  B S  ?f>l~?gg9*urn:schemas-microsoft-com:office:smarttagsplaceB*urn:schemas-microsoft-com:office:smarttagscountry-region ,dgdg'0HHR]@@!"Z[78     v w /  01:gdg x~5 //2E0xR ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E ~5 /76VJ|dk~G O&p?(*\-<~-O2`484n;s=OBFtH#$POjS-YFZK\ ]>@a&ildqly,s%M ]G<]Yc#D.m+<g bP3o]X8CHI/ dgY0Y0Y0AAew0A ES_233-1.5-P(IPM.Note.Microsoft Word.Status TrackingES_233-1.5-P.docc ܧ@B+//O=SYMCOMINC/OU=FIRST ADMINISTRATIVE GROUP/CN=RECIPIENTS/CN=MITCHOLSONMitch Olson@Pf @UnknownG: Times New Roman5Symbol3& : Arial?5 z Courier New5& zaTahoma"1hU&ff 5 5 !4d2QHX ?*: ES_233-1.5-PMitchell A. OlsonMitchell A. Olson Oh+'0  (4 T ` l xES_233-1.5-PMitchell A. Olson Normal.dotMitchell A. Olson10Microsoft Office Word@Ik@ěb@v@ěb5 ՜.+,D՜.+,@ hp   Symcom Inc.'  ES_233-1.5-P Title0Checked by Jim CroninChecked by Jim BarmanChecked by Mitch Olson   !"#$%&'()*+,-.0123456789:;<=>@ABCDEFGHIJKLMNOPQRSTUVWXYZ[\]_`abcdeghijklmpRoot Entry F zbrData /^1Table?v=WordDocument8\SummaryInformation(^DocumentSummaryInformation8fCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q ii-231-111-in-p-c - Littelfuse - 8.1U3