Littelfuse PolySwitch and POLYFUSE devices are Polymeric Positive Temperature Coefficient (PPTC) devices which offer a resettable overcurrent protection alternative, thereby reducing warranty, service and repair costs. Ideal for situations where frequent overcurrent conditions occur or constant uptime is required, resettable PPTCs are typically used in consumer electronics, power line, telecom, I/O port, process control and medical equipment protection applications.
PPTCs increase resistance as temperature increases due to increased flow. Designed to limit unsafe currents while allowing constant safe current levels, resistance will "reset" automatically when the fault is removed and temperature returns to a safe levels.
Surface mount resettable PPTC devices (LoRho, 0603L, 0805L, 1206L, 1210L, 1812L, 2016L, 2920L, 250S, femtoSMD, picoSMD, nanoSMD, microSMD, miniSMD, decaSMD, SMDC, AHS, SMD, nanoAMSD, microASMD, miniASMD, ASMD) provide overcurrent protection for applications where space is at a premium and resettable protection is desired. Package size varies from 0402 to 3425, while hold current ranges from 50 mA to 7 A.
Radial leaded resettable PPTCs (USBR, 16R, 30R, 60R, 72R, 250R, 600R, RGEF, RUEF, RXEF, RHEF, RKEF, AGRF, AHRF, AHEF) are designed to provide overcurrent protection for applications where space is not a concern and resettable protection is preferred.
Battery strap resettable PPTCs (VLR, VLP, VTP, MXP, MGP, SRP, LR4, RSD) provide reliable, non-cycling protection against overcharging and short circuits events for rechargeable battery cells where resettable protection is desired.
Lo Rho resettable PPTCs offer ultra-low normal operating resistance while maintaining the same performance of other Littelfuse PPTC products and are available in Surface Mount Low Rho SMD Series and Surface Mount Lo Rho Series.
Telecom resettable PPTCs are designed to protect against short-duration high-voltage fault currents (power cross or power induction surge) typically found in telecommunications and networking applications. The 250R, 250S, TRF250, TSL250, TS250, TCF250, and TSV250 series can be used to help telecom networking equipment meet the protection requirements specified in ITU K.20 and K.21. The 600R, TRF600, TR600, TS600, and TSM600 series are designed to be used in applications that need to meet the requirements of GR–1089-CORE and UL60950/ EN60950/IEC60950.
Littelfuse plants for PolySwitch devices are ISO/TS 16949:2009 and ISO 9001:2008 certified.