Accessories - Protection Relays Information Center

A variety of protection relay retrofit adapter plates are available for the products listed above. These adapter plates simplify the process of updating electromechanical or poorly functioning existing relays. Consult factory if you have a specific product to replace that is not featured. Adapters are available in either plate style for panel mounting or draw out style, depending on the relay being replaced. Motor, feeder, and ground-fault protection upgrades are available for electromechanical or solid-state relays that are nearing the end of their life.