Class CC Fuses Information Center

Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.

Voltage Rating: 600 V ac

Class CC Current Ratings: 0–30 A

Class CD Current Ratings: 35–60 A

Interrupting Ratings: 200 kA rms symmetrical

Time Delay Optional: Minimum of 12 s at 200 % of current rating

Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.

Voltage Rating: 600 V ac

Class CC Current Ratings: 0–30 A

Class CD Current Ratings: 35–60 A

Interrupting Ratings: 200 kA rms symmetrical

Time Delay Optional: Minimum of 12 s at 200 % of current rating