background-waves

HHS-410

Product Status| Activei

HHS-410

243-292MFD/410 110-125V | Series: HHS
info
Improve compressor efficiency with easy-to-install Hard Start kits from Hartland Controls. Hard Starts allow A/C units and heat pump compressors to start-up at maximum efficiency, So the unit can reach normal rated speed up to ten times faster. Hard Starts are also useful in difficult conditions such as low voltage or undersized wiring, and reduce light dimming during compressor start-up. Eliminate the heat surge that typically occurs at start-up, and help extend the life of the compressor, terminals, windings and capacitor.
PropertyValue
Capacitance (µF)
243-292
Frequency (Hz)
50/60 Hz
Mounting Method
Clip Mount or Screw Mount
Termination Type
5 wire leads
Operating Temperature
-40° to 65°C
Special Function
Solid state relays and capacitor. Works on RSIR; CSIR; PSC and CSR compressors.
Input Voltage (V)
110-125
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40

HHS-410 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HHSS410999243-292MFD/410 110-125VRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.