background-waves

HHS-8E

Product Status| Activei

HHS-8E

189-227MFD/8E 170-277V | Series: HHS
info
Improve compressor efficiency with easy-to-install Hard Start kits from Hartland Controls. Hard Starts allow A/C units and heat pump compressors to start-up at maximum efficiency, So the unit can reach normal rated speed up to ten times faster. Hard Starts are also useful in difficult conditions such as low voltage or undersized wiring, and reduce light dimming during compressor start-up. Eliminate the heat surge that typically occurs at start-up, and help extend the life of the compressor, terminals, windings and capacitor.
PropertyValue
Capacitance (µF)
189-277
Frequency (Hz)
50/60 Hz
Mounting Method
Clip Mount or Screw Mount
Termination Type
2 wire leads
Operating Temperature
-40° to 65°C
Special Function
Electronic potential relay (EPR) and capacitor; easy 2 wire installation
Input Voltage (V)
170-277
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40

HHS-8E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HHSS8E999189-227MFD/8E 170-277V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.