background-waves

LCFE060502A350TG

Product Status| Obsoletei

LCFE060502A350TG

CMEF 0605 2Lines 35ohm | Series: LCFE0605
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.

PropertyValue
Size Code (mm/in)
0605/0202
Number of Lines
Single (2 lines)
Common Mode Impedance (Ω at 100MHz)
35(±25%)
Thickness (Max) mm
0.35
Cut-off Freq (GHz)
7.09
Rated Current (Max) mA
50
Rated Voltage (Vdc)
5
DC Resistance (Max Ω)
5.5
ESD per IEC 61000-4-2
8kV Contact 15kV Air
Capacitance (Co) (pF)
1.7
Insulation Resistance (Min MΩ)
10
AEC-Q200 Qualified
No
Operating Temperature
-40~° to 85°C
Type
Multilayer
Application
Commercial
  • Effective for suppressing common mode noise High Insertion loss more than -31 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 10.5 GHz
  • Variety CM impedance values
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile (as low as 0.68 x 0.55 x 0.35 mm)

LCFE060502A350TG Applications

Highlights Section

  • Portable and Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation
  • IOT module for white goods, display-based applications, Multimedia applications

LCFE060502A350TG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCFE060502A350TGCMEF 0605 2Lines 35ohmRoHS5/19/2017Pb-Free5/19/2017Yes5/19/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.