background-waves

LCFE080602A900TG

Product Status| Activei

LCFE080602A900TG

CMEF 0806 2Lines 90ohm | Series: LCFE0806
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.

PropertyValue
Size Code (mm/in)
0806/0302
Number of Lines
Single (2 lines)
Common Mode Impedance (Ω at 100MHz)
90(±25%)
Thickness (Max) mm
0.5
Cut-off Freq (GHz)
3.8
Rated Current (Max) mA
100
Rated Voltage (Vdc)
5
DC Resistance (Max Ω)
6.0
ESD per IEC 61000-4-2
8kV Contact 15kV Air
Capacitance (Co) (pF)
1.7
Insulation Resistance (Min MΩ)
10
AEC-Q200 Qualified
No
Operating Temperature
-40~° to 85°C
Type
Multilayer
Application
Commercial
  • Effective for suppressing common mode noise High Insertion loss more than -62 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 10.5 GHz
  • Variety CM impedance values
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile (as low as 0.87 x 0.67 x 0.50 mm)

LCFE080602A900TG Applications

Highlights Section

  • Portable and Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation
  • IOT module for white goods, display-based applications, Multimedia applications

LCFE080602A900TG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCFE080602A900TGCMEF 0806 2Lines 90ohmRoHS5/19/2017Pb-Free5/19/2017Pdf IconCoC_RoHS10_LCFE080602A900TGPdf IconREACH_SVHC Declaration_LCFE080602A900TG.pdfDoes Not ContainYes5/19/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.