background-waves

LCFE300806A750TG

Product Status| Obsoletei

LCFE300806A750TG

CMEF 3008 6Lines 75ohm | Series: LCFE3008
info

Common Mode Noise Filters attenuate the common mode noise that is problematic in differential transmission (examples: USB, HDMI and MIPI), balanced transmission, power supply lines, and audio lines.

Common Mode Noise Filters (CMF) are ideal for suppressing unwanted common mode noise with frequencies ranging from hundred megahertz to gigahertz with no adverse effect on the signals (differential cut-off frequency) and also offers additional ESD protection functions.

PropertyValue
Size Code (mm/in)
3008/1203
Number of Lines
Multi (6 lines)
Common Mode Impedance (Ω at 100MHz)
75(±25%)
Thickness (Max) mm
0.55
Cut-off Freq (GHz)
4.51
Rated Current (Max) mA
100
Rated Voltage (Vdc)
5
DC Resistance (Max Ω)
6.0
ESD per IEC 61000-4-2
8kV Contact 15kV Air
Capacitance (Co) (pF)
2
Insulation Resistance (Min MΩ)
10
AEC-Q200 Qualified
No
Operating Temperature
-40~° to 85°C
Type
Multilayer
Application
Commercial
  • Effective for suppressing common mode noise High Insertion loss more than -32 dB common mode noise attenuation in GHz range
  • High differential mode cut-off frequency up to 4.51 GHz
  • Has multi-lines up to 6 lines
  • High temperature soldering guaranteed: 260°C/10 seconds
  • Ultra low profile ( as low as 3.05 x 0.85 x 0.55 mm)

LCFE300806A750TG Applications

Highlights Section

  • Portable and Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle
  • Consumer : PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation
  • IOT module for white goods, display-based applications, Multimedia applications

LCFE300806A750TG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCFE300806A750TGCMEF 3008 6Lines 75ohmRoHS3/24/2017Pb-Free3/24/2017Yes3/24/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.