background-waves

MINI/ATO Resistors

Use ATO®and MINI® automotive resistors to lower the voltage of current flowing to an electrical subsystem. Common applications for automotive resistors include fan motors, windshield wiper motors, and light dimmers.
  • Available with maximum power ratings of 0.25 W and 0.5 W
  • Available with peak inverse voltages of 400 V or 1 kV
  • Available with a very wide range of typical resistance ratings from 16.9 Ω to 10 kΩ
  • ATO resistors operate at temperatures ranging from –20 ℃ to +125 ℃
  • MINI resistors operate at temperatures ranging from –40 ℃ to +125 ℃
  • Nickel-zinc–plated cold rolled steel terminals
  • Thermoplastic housings
  • White housing helps identify ATO automotive resistor with 10 kΩ resistance rating
  • Blue housing helps identify MINI automotive resistor with highest resistance rating of 5.1 kΩ
  • Red housing helps identify MINI automotive resistor with lowest resistance rating of 16.9 Ω

MINI/ATO Resistors Parts

FiltersFilters

MINI/ATO Resistors Resources