background-waves

02400105

Product Status| Activei

02400105

| Series: ATO RESISTOR
info
  • Operating Temp.: -20°C to +85°C
  • Resistor Value: Optional
  • Power Rating: 1/4 W Max
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N
PropertyValue
Indicating
No
Public Part
Yes

02400105 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
2400105

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.