background-waves

L4CA0612LR008F-A

Product Status| Activei

L4CA0612LR008F-A

4T L4CA0612 1W 50ppm 8 mOhm ±1.0% Auto | Series: L4CA-A
info

Littelfuse L4CA Series Kelvin sensing, low resistance, high power chip resistors exhibit excellent performance in resistance, noise performance, surface heat distribution, and have a lower surface temperature.

PropertyValue
Size Inch
0612
Size mm
1632
Resistance Ro (mΩ)
8
Resistance Rt (%)
±1.0%
Power Rating (W)
1
TCR (ppm / °C)
±50
Standard Package Qty
5000
  • Separate voltage sensing terminals
  • Ceramic substrate
  • AEC-Q200 qualified
  • Small size
  • High voltage

L4CA0612LR008F-A Applications

Highlights Section

  • Power management
  • Low ESL
  • Automotive

L4CA0612LR008F-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L4CA0612LR008FNR-A4T L4CA0612 1W 50ppm 8 mOhm ±1.0% Auto

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.