background-waves

WJC0805LJUMPFN-A

Product Status| Activei

WJC0805LJUMPFN-A

2T WJC0805 JUMP, 0 Ohm Auto | Series: WJC-A
info

Littelfuse WJC-A Series is a high-current metal foil jumper chip with Kelvin sensing, low resistance, high power chip resistors exhibit excellent performance in resistance, noise performance, surface heat distribution and have a lower surface temperature.

PropertyValue
Size Inch
0805
Size mm
2012
Imax (A)
35
Resistance Ro (mΩ)
0
Standard Package Qty
5000
  • Maximum resistance of 1 mΩ
  • Maximum current of 40 A
  • Epoxy substrate
  • AEC-Q200 qualified
  • Small size
  • High voltage

WJC0805LJUMPFN-A Applications

Highlights Section

  • Power management
  • Low ESL
  • Server
  • Automotive

WJC0805LJUMPFN-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
WJC0805LJUMPFNR-A2T WJC0805 JUMP, 0 Ohm Auto

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.