background-waves

Series: WPB-A/WPC-A

Two-terminal surface mount resistors
Product Status| Activei
info

Littelfuse WPB-A/WPC-A Series is low Ohm current sense resistor, designed with long stability, durability, excels at heat dissipation. It is a metal plate construction with low profile.

  • Power rating up to 3 W
  • Tolerance down to ±0.5%
  • AEC-Q200 qualified
  • Small size
  • High voltage

WPB-A/WPC-A Parts

FiltersFilters

WPB-A/WPC-A Applications

Highlights Section

  • Power management
  • Low ESL
  • Automotive

Series: WPB-A/WPC-A Resources