background-waves

Series: SSA

Two Terminal, Metal Type Current Shunt Resistor
Product Status| Activei
info

Littelfuse SSA Series is a two-terminal, ultra-low resistance shunt resistors are of superior quality and are best suited for applications including power hybrid applications, frequency converters, power modules, and communication systems.

  • English case sizes 2512, 3921, and 5931
  • Resistance form 0.2mΩ - 4mΩ
  • Power up to 15W
  • Tolerance down to ±1.0%
  • TCR down to ±50 ppm/˚C
  • Small size
  • High voltage

SSA Parts

FiltersFilters

SSA Applications

Highlights Section

  • Power Hybrid Application
  • Frequency Converter
  • Power Module
  • Communication System

Series: SSA Resources

Learn About SSA Series Current Shunt Resistors

Higher power ratings than metal foil resistors allow these compact two-terminals CSRs to better ensure optimal power distribution and control in high-power applications such as e-meters, EV chargers, and battery energy storage systems.

Learn About SSA Series Current Shunt Resistors CN

Higher power ratings than metal foil resistors allow these compact two-terminals CSRs to better ensure optimal power distribution and control in high-power applications such as e-meters, EV chargers, and battery energy storage systems (with Chinese subtitles).

Learn About SSA Series Current Shunt Resistors JP

Higher power ratings than metal foil resistors allow these compact two-terminals CSRs to better ensure optimal power distribution and control in high-power applications such as e-meters, EV chargers, and battery energy storage systems (with Japanese subtitles).