HCK Series - Motor Run Capacitor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HCK Series Capacitors are used in single phase motor applications when there is a need for improved torque and efficiency. These run capacitors provide a phase shift to the secondary winding of the motor thereby increasing the torque and power factor. Available in round (R) and oval case options.

Access specifications, certifications, check availability and order parts below

Catalog #Capacitor TypeCapacitance mFdFrequencyMounting MethodTermination TypeCapacitance ToleranceOperating TemperatureSpecial FunctionOperating LifeInput
Voltage (V)
Compare
CAP-10/10/440RDual10+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-10/440Single1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-10/440RSingle1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-12.5/440Single12.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-12.5/440RSingle1250/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/10/440RDual15+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/3/440RDual15+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/440Single1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/440RSingle1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/5/440Dual15+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/5/440RDual15+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-15/7.5/440RDual15+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-17.5/440Single17.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/10/440RDual20+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/440Single2050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/440RSingle2050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/5/440Dual20+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/5/440RDual20+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-20/7.5/440RDual20+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/10/440RDual25+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/15/440Dual25+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/3/440Dual25+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/440Single2550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/440RSingle2550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/5/440Dual25+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/5/440RDual25+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/7.5/440Dual25+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-25/7.5/440RDual25+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-3/440Single350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-3/440RSingle350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/10/440RDual30+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/15/440RDual30+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/3/440RDual30+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/440Single3050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/440RSingle3050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/5/440Dual30+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/5/440RDual30+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/7.5/440Dual30+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-30/7.5/440RDual30+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/1/440RDual35+150/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/10/440Dual35+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/10/440RDual35+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/15/440RDual35+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/3/440Dual35+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/3/440RDual35+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/440Single3550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/440RSingle3550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/5/440Dual35+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/5/440RDual35+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/7.5/440Dual35+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-35/7.5/440RDual35+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-4/440Single450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-4/440RSingle450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/1/440RDual40+150/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/10/440Dual40+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/10/440RDual40+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/3/440RDual40+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/4/440RDual40+450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/440Single4050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/440RSingle4050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/5/440Dual40+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/5/440RDual40+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/7.5/440Dual40+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-40/7.5/440RDual40+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/10/440RDual45+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/3/440RDual45+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/440Single4550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/440RSingle4550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/5/440Dual45+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/5/440RDual45+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/7.5/440Dual45+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-45/7.5/440RDual45+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-5/440Single550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-5/440RSingle550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/10/440RDual50+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/440Single5050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/440RSingle5050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/5/440Dual50+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/5/440RDual50+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/7.5/440Dual50+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-50/7.5/440RDual50+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/10/440RDual55+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/15/440RDual55+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/4/440RDual55+450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/440Single5550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/440RSingle5550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/5/440Dual55+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/5/440RDual55+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/7.5/440Dual55+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-55/7.5/440RDual55+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-6/440Single650/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/10/440Dual60+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/10/440RDual60+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/440Single6050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/440RSingle6050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/5/440Dual60+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/5/440RDual60+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-60/7.5/440RDual60+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-65/7.5/440RDual65+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-7.5/440Single7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-7.5/440RSingle7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/10/440RDual70+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/440Single7050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/440RSingle7050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/5/440Dual70+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/5/440RDual70+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-70/7.5/440RDual70+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/10/440RDual80+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/440Single8050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/440RSingle8050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/5/440Dual80+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/5/440RDual80+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/7.5/440Dual80+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
CAP-80/7.5/440RDual80+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3 %-40° to 70°CAluminum oil filled construction; EIA standard RS-45622000 hours with 94% survival440
To request product environmental information, please complete the Product Environmental Information Request Form.