background-waves

CAP-40/440

Product Status| Activei

CAP-40/440

40MFD 370/440V OVAL RUN CAPACITOR | Series: HCK
info
A run capacitor, also known as a start capacitor, boosts the current and increases the power factor to an electrical motor. Common applications include HVAC, pool and spa, motors, food service and electronics. Our engineers and quality specialists provide services that meet or exceed customer requirements—all capacitors undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
PropertyValue
Capacitor Type
Single
Capacitance (µF)
40
Frequency (Hz)
50/60 Hz
Mounting Method
Strap Mount
Termination Type
"0.250"" x 0.032"" quick-connect lug terminals"
Capacitance Tolerance
3%
Operating Temperature
-40° to 70°C
Special Function
Aluminum oil filled construction; EIA standard RS-456
Operating Life
22000 hours with 94% survival
Input Voltage (V)
440
Temperature Maximum (°F)
158
Packaging
Box
Temperature Minimum (°F)
-40

CAP-40/440 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCKS400V440999Z40MFD 370/440V OVAL RUN CAPACITOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.