background-waves

DABMA26PSNMB-FR022

Product Status| Activei

DABMA26PSNMB-FR022

DABMA26PSNMB-FR022 | Series: DBMA Savers
info

Connectors used as connector savers in test equipment applications where more than normal mating and unmating would soon degrade a permanently mounted connector. It features the rear release contact retention assembly, making it field repairable.

PropertyValue
Product Type
Connector High Density
Quality Level
Engineering Model
Shell Size
A
Contacts Number
26
Contact Delivered
With AWG 22/22 contacts
Shell Finish
Gold
Fixing Option
Through Hole (no hardware)
  • Removable contacts technology
  • Standard density: 9,15, 25, 37, 50 contacts
  • Flight and Engineering models available
  • High density: 15, 26, 44, 62, 78, 104 contacts
  • Supplied with or without contacts
  • Non-outgassing
  • 6 shell sizes: E, A, B, C, D and F

DABMA26PSNMB-FR022 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

DABMA26PSNMB-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115368-4046DABMA26PSNMB-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.