background-waves

HALORING-DB-01-FR022

Product Status| Activei

HALORING-DB-01-FR022

HALORING-DB-01-FR022 | Series: DM Backshell
info

High performance D-SUB Lightweight Backshell ESA qualified, for space applications. Compliant to ESCC 3401/072 Lightweight Backshells specification for rectangular connectors ESCC 3401/001 and ESCC 3401/002. Suitable for use in Space, and high performance military/aerospace applications: Board to Cable or Cable to Cable applications.

PropertyValue
Product Type
Backshell
Quality Level
Engineering Model
Shell Size
B
Outlet
Haloring
Weight Variant
Lightweight
EMI Protect
No
Haloring Compatible
Yes
Material
Copper
Finish
Silver
  • Haloring variant
  • Flight and Engineering models available
  • 6 shell sizes: E, A, B, C, D and F
  • Lightweight versions
  • EMI Application

HALORING-DB-01-FR022 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

HALORING-DB-01-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-2929BHALORING-DB-01-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.