background-waves

340104001B

Product Status| Activei

340104001B

340104001B | Series: DM Combo Contacts
info

3401-004 Coaxial / 3401-040 Power DM Contacts.

PropertyValue
Product Type
Contact Power
Quality Level
ESCC certified
Contact Type
Pin (Male)
Wire Type or Size
AWG 8
Termination Type
Straight Solder
Finish
Gold
  • Power and Coax Contacts for Combo Connector
  • Flight and Engineering models available
  • Non-outgassing

340104001B Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340104001B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115224-1040C340104001B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.