background-waves

340108001B DABM11W1PSNMBCOAXCT

Product Status| Activei

340108001B DABM11W1PSNMBCOAXCT

340108001B DABM11W1PSNMBCOAXCT | Series: DM Combo Savers
info

3401/080 specification Connectors Savers, Electrical, Rectangular, Non-Removable Signal Contacts, and Removable Coaxial and Power Contact For D*Subminiature.

PropertyValue
Product Type
Connector Standard Density
Quality Level
ESCC certified
Shell Size
A
Contacts Arrangement
11W1
Contact Delivered
With Coax contact
Shell Finish
Gold
Fixing Option
Through Hole (no hardware)
  • Compliant with ESA/ESCC specification
  • Removable Coax and Power contacts
  • Non removable signal contact (installed in factory)
  • Flight and Engineering models available
  • 5 shell sizes: E, A, B, C and D
  • Non-outgassing

340108001B DABM11W1PSNMBCOAXCT Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics
  • Test equipments

340108001B DABM11W1PSNMBCOAXCT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-2375C340108001B DABM11W1PSNMBCOAXCT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.