background-waves

340108001B DABM3W3PSNMB SERIES 1

Product Status| Activei

340108001B DABM3W3PSNMB SERIES 1

340108001B DABM3W3PSNMB SERIES 1 | Series: DM Combo Savers
info

3401/080 specification Connectors Savers, Electrical, Rectangular, Non-Removable Signal Contacts, and Removable Coaxial and Power Contact For D*Subminiature.

PropertyValue
Product Type
Connector
Quality Level
ESCC certified
Shell Size
A
Contacts Arrangement
3W3
Contact Delivered
Without Power and Coax contact
Shell Finish
Gold
Fixing Option
Through Hole (no hardware)
  • Compliant with ESA/ESCC specification
  • Removable Coax and Power contacts
  • Non removable signal contact (installed in factory)
  • Flight and Engineering models available
  • 5 shell sizes: E, A, B, C and D
  • Non-outgassing

340108001B DABM3W3PSNMB SERIES 1 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics
  • Test equipments

340108001B DABM3W3PSNMB SERIES 1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115371-6954340108001B DABM3W3PSNMB SERIES 1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.