background-waves

340100101B DBM13W3PNMB2B7N

Product Status| Activei

340100101B DBM13W3PNMB2B7N

340100101B DBM13W3PNMB2B7N | Series: DM Connectors
info

Connectors with solder type or wire-wrap type termination contacts size 20 inserted into one-piece insulators.

PropertyValue
Product Type
Connector Standard Density
Quality Level
ESCC certified
Shell Size
B
Contacts Number
25
Contact Type
Pin (Male)
Fixing Option
Captive Nut
Bracket
Metal
Termination Type
90° Bent
Termination Diameter
0.76 (.030)
Termination: Distance between 2 rows
2.84 (.112)
Foot Print
European
Shell Finish
Gold
Nut Type
UNC 4-40
Contacts Arrangement
13W3
  • Multiple contacts termination choices
  • Contacts installed in factory
  • Non-outgassing
  • Flight and Engineering models available
  • 6 shell sizes: E, A, B, C, D and F
  • Standard density: 9,15, 25, 37, 50 contacts
  • High density: 15, 26, 44, 62, 78, 104 contacts

340100101B DBM13W3PNMB2B7N Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340100101B DBM13W3PNMB2B7N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115371-6464340100101B DBM13W3PNMB2B7N

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.