background-waves

340100102B DFM104PNMB1D7N-A174

Product Status| Activei

340100102B DFM104PNMB1D7N-A174

340100102B DFM104PNMB1D7N-A174 | Series: DM Connectors
info

Connectors with solder type or wire-wrap type termination contacts size 20 inserted into one-piece insulators.

PropertyValue
Product Type
Connector High Density
Quality Level
ESCC certified
Shell Size
F
Contacts Number
104
Contact Type
Pin (Male)
Fixing Option
Captive nut
Bracket
Metal
Termination Type
90° Bent 1D7N
Termination Diameter
0.57 (.022)
Termination: Distance between 2 rows
2.08 (.082)
Foot Print
European
Shell Finish
Nickel
Nut Type
UNC 4-40
  • Multiple contacts termination choices
  • Contacts installed in factory
  • Non-outgassing
  • Flight and Engineering models available
  • 6 shell sizes: E, A, B, C, D and F
  • Standard density: 9,15, 25, 37, 50 contacts
  • High density: 15, 26, 44, 62, 78, 104 contacts

340100102B DFM104PNMB1D7N-A174 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340100102B DFM104PNMB1D7N-A174 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115371-6900340100102B DFM104PNMB1D7N-A174

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.