background-waves

BRACKET-DE-SD-VLX-EMB500

Product Status| Activei

BRACKET-DE-SD-VLX-EMB500

BRACKET-DE-SD-VLX-EMB500 | Series: DM Connectors
info

Connectors with solder type or wire-wrap type termination contacts size 20 inserted into one-piece insulators.

PropertyValue
Product Type
Bracket
Material
Plastic
  • Multiple contacts termination choices
  • Contacts installed in factory
  • Non-outgassing
  • Flight and Engineering models available
  • 6 shell sizes: E, A, B, C, D and F
  • Standard density: 9,15, 25, 37, 50 contacts
  • High density: 15, 26, 44, 62, 78, 104 contacts

BRACKET-DE-SD-VLX-EMB500 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

BRACKET-DE-SD-VLX-EMB500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C015-0338-000BRACKET-DE-SD-VLX-EMB500

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.