background-waves

DBM-25P-01-NMB-SMT-A174-FR053

Product Status| Activei

DBM-25P-01-NMB-SMT-A174-FR053

DBM-25P-01-NMB-SMT-A174-FR053 | Series: DM Connectors
info

Connectors with solder type or wire-wrap type termination contacts size 20 inserted into one-piece insulators.

PropertyValue
Product Type
Connector Standard Density
Quality Level
Engineering Model
Shell Size
B
Contacts Number
25
Contact Type
Pin (Male)
Fixing Option
Through Hole (no hardware)
Bracket
Metal
Termination Type
SMT
Termination: Distance between 2 rows
1.38 (.054)
Shell Finish
Nickel
  • Multiple contacts termination choices
  • Contacts installed in factory
  • Non-outgassing
  • Flight and Engineering models available
  • 6 shell sizes: E, A, B, C, D and F
  • Standard density: 9,15, 25, 37, 50 contacts
  • High density: 15, 26, 44, 62, 78, 104 contacts

DBM-25P-01-NMB-SMT-A174-FR053 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

DBM-25P-01-NMB-SMT-A174-FR053 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-2895CDBM-25P-01-NMB-SMT-A174-FR053

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.