background-waves

340102203B NMB

Product Status| Activei

340102203B NMB

340102203B NMB | Series: DM Jackscrew
info

Male screw lock for D-Sub Connectors.

PropertyValue
Product Type
Screw
Quality Level
ESCC certified
Head Type
Slotted
Shell Size
B
Contact Type
Pin (Male)
Finish
Gold
Application
Without Backshell
Material
Brass
  • Flight and Engineering models available
  • With or Without Backshell application
  • Non-outgassing
  • Order 2 part-numbers per connector

340102203B NMB Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

340102203B NMB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C020419-0048C340102203B NMB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.