background-waves

D115419-0100-FR022

Product Status| Activei

D115419-0100-FR022

D115419-0100-FR022 | Series: DM Jackscrew
info

Male screw lock for D-Sub Connectors.

PropertyValue
Product Type
Screw
Quality Level
Engineering Model
Head Type
Hexagonal Hole
Shell Size
E
Contact Type
Pin (Male)
Finish
Gold
Application
Without Backshell
Material
Brass
  • Flight and Engineering models available
  • With or Without Backshell application
  • Non-outgassing
  • Order 2 part-numbers per connector

D115419-0100-FR022 Applications

Highlights Section

  • Space equipment
  • Harnesses and payloads
  • Launchers
  • Engineering
  • Military and Avionics

D115419-0100-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115419-0100D115419-0100-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.