background-waves

DEMAY15PNMB-FR022

Product Status| Activei

DEMAY15PNMB-FR022

DEMAY15PNMB-FR022 | Series: DMA Connectors
info

High performance D-Sub, Standard Density (SD) and High Density (HD), ESA qualified for space applications. Connectors compliant to ESCC specification 3401/002.Removable contacts compliant to ESCC specification 3401/005. Compatible with ESCC specifications 3401/022 and 3401/072 (Accessories) and 3401/020 (Savers connectors). Suitable for use in space. High military performances and aerospace applications: Board to Board, Board to Cable or Cable to Cable applications.
Standard Density Size 20 (SD) available: 9, 15, 25, 37 and 50 ways
High Density Size 22 (HD) available : 15, 26, 44, 62, 78 and 104 ways

PropertyValue
Product Type
Connector High Density
Quality Level
Engineering Model
Shell Size
E
Contacts Number
15
Contact Type
Pin (Male)
Fixing Option
Float Mount
Contact Delivered
With AWG 22/22 contacts
Shell Finish
Gold
  • Compliant with ESA specifications
  • Socket Starclip contact system
  • Removable crimp type contacts
  • Harnesses length flexibility
  • Non-Outgassing

DEMAY15PNMB-FR022 Applications

Highlights Section

  • Space equipment
  • Satellites harnesses and payloads

DEMAY15PNMB-FR022 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115368-3220DEMAY15PNMB-FR022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.